COMPANY HEADER

OLF kidney Loop Filter system. 10 GPM flowrate operating at 115VAC single phase. 2 micron elements with Buna seals

1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Part Number

Model Code Description

Filter Element

Weight Housing

Fluid Temperature Range

Motor-Pump Flow Rating

Core Products

N/A HYDAC OLF-15 Series Offline Filtration System N/A N15DMxxx(1x) N/A 25 lb N/A 15 to 175 ºF N/A 5 gpm
N/A HYDAC OLF-30 Series Offline Filtration System N/A N15DMxxx(2x) N/A 33 lb N/A 15 to 175 ºF N/A 10 gpm
N/A HYDAC OLF-45 Series Offline Filtration System N/A N15DMxxx(3x) N/A 53 lb N/A 15 to 175 ºF N/A 15 gpm
N/A HYDAC OLF-60 Series Offline Filtration System N/A N15DMxxx(4x) N/A 62 lb N/A 15 to 175 ºF N/A 20 gpm
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1