The OLF Compact Series are offline filtration systems designed to efficiently and cost effectively clean hydraulic fluids with high dirt holding elements. Supplied as ready to install offline filtration systems or individual filters.
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1 

Part Number

Model Code Description

Flow

Filter Rating

Designation

Max Viscosity

N/A OLF5/4S370KN5DM002BM/12, Kidney Loop System N/A 1.3 gpm4.9 L/min N/A 2 µm N/A Single N/A 10000 SUS
N/A OLF5/4S370KN5AM020D/12L110, Kidney Loop System N/A 1.3 gpm4.9 L/min N/A 2 µm N/A Single N/A 10000 SUS
N/A OLF5/4S370MN5DM020BM/12, Kidney Loop System N/A 1.3 gpm4.9 L/min N/A 10 µm N/A Single N/A 10000 SUS
N/A OLF5/4S370NN5DM002BM/12 N/A 1.3 gpm4.9 L/min N/A 10 µm N/A Single N/A 10000 SUS
N/A OLF5S120NN5DM002E/12, Kidney Loop System N/A 1.6 gpm6.05 L/min N/A 2 µm N/A Single N/A 700 SUS
N/A OLF5S120KN5DM002E/12, Kidney Loop System N/A 1.6 gpm6.05 L/min N/A 2 µm N/A Single N/A 700 SUS
N/A OLF5S120MN5DM002E/12, Kidney Loop System N/A 1.6 gpm6.05 L/min N/A 2 µm N/A Single N/A 700 SUS
N/A OLF5/15TV370KN5DM002BM/12, Kidney Loop System N/A 4.9 gpm18.55 L/min N/A 20 µm N/A Single N/A 3000 SUS
N/A OLF5/15TV370KN5DM005BM/12, Kidney Loop System N/A 4.9 gpm18.55 L/min N/A 2 µm N/A Single N/A 3000 SUS
N/A OLF5/15S370KN5DM002BM/12, Kidney Loop System N/A 4.9 gpm18.55 L/min N/A 2 µm N/A Single N/A 3000 SUS
N/A OLF5/15S370KN5AM002D/12L110, Kidney Loop System N/A 4.9 gpm18.55 L/min N/A 2 µm N/A Single N/A 3000 SUS
N/A OLF5/15S370MN5AM002BM/12 N/A 4.9 gpm18.55 L/min N/A 10 µm N/A Single N/A 3000 SUS
N/A OLF5/15S370NN5DM010BM/12, Kidney Loop System N/A 4.9 gpm18.55 L/min N/A 10 µm N/A Single N/A 3000 SUS
N/A OLF5/15S370NN5DM002BM/12, Kidney Loop System N/A 4.9 gpm18.55 L/min N/A 2 µm N/A Single N/A 3000 SUS
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1