OLF COMPACT - Kidney Loop Compact System
Offline Filtration Systems
The OLF Compact Series are offline filtration systems designed to efficiently and cost effectively clean hydraulic fluids with high dirt holding elements. Supplied as ready to install offline filtration systems or individual filters.
Part Number |
Model Code Description |
Flow |
Filter Rating |
Designation |
Max Viscosity |
Core Products |
|---|---|---|---|---|---|---|
| 2077161 | N/A OLF5/4S370KN5DM002BM/12, Kidney Loop System | Flow N/A 1.3 gpm4.9 L/min | Filter Rating N/A 2 µm | Designation N/A Single | Max Viscosity N/A 10000 SUS | Core Products |
| 2205317 | N/A OLF5/4S370KN5AM020D/12L110, Kidney Loop System | Flow N/A 1.3 gpm4.9 L/min | Filter Rating N/A 2 µm | Designation N/A Single | Max Viscosity N/A 10000 SUS | Core Products |
| 2072771 | N/A OLF5/4S370MN5DM020BM/12, Kidney Loop System | Flow N/A 1.3 gpm4.9 L/min | Filter Rating N/A 10 µm | Designation N/A Single | Max Viscosity N/A 10000 SUS | Core Products |
| 2077966 | N/A OLF5/4S370NN5DM002BM/12 | Flow N/A 1.3 gpm4.9 L/min | Filter Rating N/A 10 µm | Designation N/A Single | Max Viscosity N/A 10000 SUS | Core Products |
| 2068066 | N/A OLF5S120NN5DM002E/12, Kidney Loop System | Flow N/A 1.6 gpm6.05 L/min | Filter Rating N/A 2 µm | Designation N/A Single | Max Viscosity N/A 700 SUS | Core Products |
| 2089808 | N/A OLF5S120KN5DM002E/12, Kidney Loop System | Flow N/A 1.6 gpm6.05 L/min | Filter Rating N/A 2 µm | Designation N/A Single | Max Viscosity N/A 700 SUS | Core Products |
| 2091571 | N/A OLF5S120MN5DM002E/12, Kidney Loop System | Flow N/A 1.6 gpm6.05 L/min | Filter Rating N/A 2 µm | Designation N/A Single | Max Viscosity N/A 700 SUS | Core Products |
| 2201952 | N/A OLF5/15TV370KN5DM002BM/12, Kidney Loop System | Flow N/A 4.9 gpm18.55 L/min | Filter Rating N/A 20 µm | Designation N/A Single | Max Viscosity N/A 3000 SUS | Core Products |
| 2200062 | N/A OLF5/15TV370KN5DM005BM/12, Kidney Loop System | Flow N/A 4.9 gpm18.55 L/min | Filter Rating N/A 2 µm | Designation N/A Single | Max Viscosity N/A 3000 SUS | Core Products |
| 2072083 | N/A OLF5/15S370KN5DM002BM/12, Kidney Loop System | Flow N/A 4.9 gpm18.55 L/min | Filter Rating N/A 2 µm | Designation N/A Single | Max Viscosity N/A 3000 SUS | Core Products |
| 2080092 | N/A OLF5/15S370KN5AM002D/12L110, Kidney Loop System | Flow N/A 4.9 gpm18.55 L/min | Filter Rating N/A 2 µm | Designation N/A Single | Max Viscosity N/A 3000 SUS | Core Products |
| 2084442 | N/A OLF5/15S370MN5AM002BM/12 | Flow N/A 4.9 gpm18.55 L/min | Filter Rating N/A 10 µm | Designation N/A Single | Max Viscosity N/A 3000 SUS | Core Products |
| 2203863 | N/A OLF5/15S370NN5DM010BM/12, Kidney Loop System | Flow N/A 4.9 gpm18.55 L/min | Filter Rating N/A 10 µm | Designation N/A Single | Max Viscosity N/A 3000 SUS | Core Products |
| 2072750 | N/A OLF5/15S370NN5DM002BM/12, Kidney Loop System | Flow N/A 4.9 gpm18.55 L/min | Filter Rating N/A 2 µm | Designation N/A Single | Max Viscosity N/A 3000 SUS | Core Products |