HDP-HT Automatic Drain
On-Board Diesel Filtration
Part Number |
Size |
Flow |
Filter Rating |
Designation |
Width |
Core Products |
|---|---|---|---|---|---|---|
| 1322575 | Size N/A 600 HT1 | Flow N/A 160 gal/h600 L/h | Filter Rating N/A 30 µm | Designation N/A Single | Width N/A 6.34 in161 mm | Core Products |
| 1303843 | Size N/A 600 HT1 | Flow N/A 160 gal/h600 L/h | Filter Rating N/A 7 µm | Designation N/A Single | Width N/A 6.34 in161 mm | Core Products |