HDP Replacement Elements
On-Board Diesel Filtration
Part Number |
Model Code Description |
Type |
Flow |
Filter Rating |
D1 |
Core Products |
|---|---|---|---|---|---|---|
| 1303845 | N/A 0340 BC1 007 KF1 | Type N/A Fuel Filtration | Flow N/A 1.5 gpm5.7 L/min | Filter Rating N/A 7 µm | D1 N/A 7 in177.2 mm | Core Products |
| 1299837 | N/A 0340 BC1 010 KF1 | Type N/A Fuel Filtration | Flow N/A 1.5 gpm5.7 L/min | Filter Rating N/A 10 µm | D1 N/A 7 in177.2 mm | Core Products |
| 1310954 | N/A 0340 BC1 030 KF1 | Type N/A Fuel Filtration | Flow N/A 1.5 gpm5.7 L/min | Filter Rating N/A 30 µm | D1 N/A 7 in177.2 mm | Core Products |
| 1304958 | N/A 0600 BC1 007 KF1 | Type N/A Fuel Filtration | Flow N/A 2.64 gpm10 L/min | Filter Rating N/A 7 µm | D1 N/A 9.4 in238.2 mm | Core Products |
| 1304959 | N/A 0600 BC1 010 KF1 | Type N/A Fuel Filtration | Flow N/A 2.64 gpm10 L/min | Filter Rating N/A 10 µm | D1 N/A 9.4 in238.2 mm | Core Products |
| 1304960 | N/A 0600 BC1 030 KF1 | Type N/A Fuel Filtration | Flow N/A 2.64 gpm10 L/min | Filter Rating N/A 30 µm | D1 N/A 9.4 in238.2 mm | Core Products |
| 1303618 | N/A 0600 HT1 007 KF1 | Type N/A Fuel Filtration | Flow N/A 2.64 gpm10 L/min | Filter Rating N/A 7 µm | D1 N/A 8.7 in220.2 mm | Core Products |
| 1299319 | N/A 0600 HT1 010 KF1 | Type N/A Fuel Filtration | Flow N/A 2.64 gpm10 L/min | Filter Rating N/A 10 µm | D1 N/A 8.7 in220.2 mm | Core Products |
| 1306051 | N/A 0600 HT1 030 KF1 | Type N/A Fuel Filtration | Flow N/A 2.64 gpm10 L/min | Filter Rating N/A 30 µm | D1 N/A 8.7 in220.2 mm | Core Products |