• Bulk Diesel Skid
  • Diesel fuel particulate and coalescing filter for dispensing, transfer or polishing filtration applications
  • Sized for high flow or highly contaminated fluid applications
  • A revolutionary element designed for the highest single-pass water and particulate removal efficiencies in today’s ultra-low sulfur diesel (ULSD) fluids
  • In applications >32 ºF (0 ºC) complete automation is achievable with a water in fuel sensor and fail-safe auto-drain feature using a remote 5 gallons (18L) or 20 gallons (75L) sump with alarm and auto shutdown
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 

Part Number

Model Code Description

Head Material

Flow

Filter Rating

Width

Core Products

2201174 N/A BDSQ3VVM N/A Anodized Aluminum N/A 70 gpm265 L/min N/A 3 µm N/A 24 in610 mm
2208664 N/A BDSQ1VVMS N/A Anodized Aluminum N/A 70 gpm265 L/min N/A 1 µm N/A 24 in610 mm
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1