GHPF - GeoSeal® High-Flow Particulate Filter
Particulate Filtration
- GeoSeal® High-Flow Particulate Filter
- Diesel fuel particulate filter for dispensing, transfer or polishing filtration applications
- Uses patented GeoSeal® elements
- All-aluminum filter housing is fully compatible with diesel and biodiesel
- Minimal clearance needed for element service, ideal for enclosure installations
- Cartridge style element improves performance and reduces waste compared to spin-on solutions
- Port to port and mounting pattern dimensions match standard spin-on assembly
Part Number |
Model Code Description |
Flow |
Cracking Pressure |
Filter Rating |
Width |
Core Products |
|---|---|---|---|---|---|---|
| 2208500 | N/A GHPFG03VS24VMR | Flow N/A 100 gpm380 L/min | Cracking Pressure N/A 2.8 bar40 psi | Filter Rating N/A 3 µm | Width N/A 6.73 in171 mm | Core Products |
| 2210402 | N/A GHPFG10VS24VMR | Flow N/A 100 gpm380 L/min | Cracking Pressure N/A 2.8 bar40 psi | Filter Rating N/A 10 µm | Width N/A 6.73 in171 mm | Core Products |