COMPANY HEADER

A piston accumulator consists of a fluid section and a gas section with the piston acting as a gas-proof screen. The gas section is precharged with dry nitrogen gas. Auxiliary gas bottles are frequently used with piston accumulators to provide the required gas volume. Piston Accumulators are a cost effective option for numerous functions involving energy storage, and sometimes shock absorption in a hydraulic or fluid system. They are well suited for applications needing: High Pressure Ratios, Large Volumes of Oil, High Fluid flow rates, Volume monitoring by way of piston position sensor or switch systems.

1 - 25 of 51 | Results Per Page | View | Unit of Measure
1 2 3 

Part Number

Model Code Description

Seal Material

Size

Operating Temperature [Min]

Bore Diameter

Core Products

N/A Seal Kit 80 mm BUNA Type 2 N/A Buna N/A 80 mm N/A -20 ºC-4 ºF N/A 80 mm
N/A Seal Kit 80 mm BUNA Type 3 N/A Buna N/A 80 mm N/A -20 ºC-4 ºF N/A 80 mm
N/A Seal Kit 100 mm BUNA Type 2 N/A Buna N/A 100 mm N/A -20 ºC-4 ºF N/A 100 mm
N/A Seal Kit 100 mm PU/NBR Type 3 N/A PUR/Buna N/A 100 mm N/A -30 ºC-22 ºF N/A 100 mm
N/A Seal Kit 125 mm PU/NBR Type 3 N/A PUR/Buna N/A 125 mm N/A -30 ºC-22 ºF N/A 125 mm
N/A Seal Kit 150 mm PU/NBR Type 3 N/A PUR/Buna N/A 150 mm N/A -30 ºC-22 ºF N/A 150.0 mm
N/A Seal Kit 150 mm BUNA Type 2 N/A Buna N/A 150 mm N/A -20 ºC-4 ºF N/A 150.0 mm
N/A Seal Kit 180 mm BUNA Type 1 N/A Buna N/A 180 mm N/A -20 ºC-4 ºF N/A 180 mm
N/A Seal Kit 180 mm BUNA Type 2 N/A Buna N/A 180 mm N/A -20 ºC-4 ºF N/A 180 mm
N/A Seal Kit 180 mm PU/NBR Type 3 N/A PUR/Buna N/A 180 mm N/A -30 ºC-22 ºF N/A 180 mm
N/A Seal Kit 180 mm VITON Type 2 N/A Viton N/A 180 mm N/A -15 ºC5 ºF N/A 180 mm
N/A Seal Kit 200 mm PU/NBR Type 3 N/A PUR/Buna N/A 200 mm N/A -30 ºC-22 ºF N/A 200 mm
N/A Seal Kit 250 mm BUNA Type 2 TE* N/A Buna N/A 250 mm N/A -20 ºC-4 ºF N/A 250 mm
N/A Seal Kit 250 mm BUNA Type 2 (Piston with RV) N/A Buna N/A 250 mm N/A -20 ºC-4 ºF N/A 250 mm
N/A Seal Kit 250 mm PU/BUNA Type 3 N/A PUR/Buna N/A 250 mm N/A -30 ºC-22 ºF N/A 250 mm
N/A Seal Kit 250 mm VITON Type 2 N/A Viton N/A 250 mm N/A -15 ºC5 ºF N/A 250 mm
N/A Seal Kit 3.8X125 PU/NBR N/A PUR/Buna N/A N/A -30 ºC-22 ºF N/A
N/A Seal Kit 310 mm BUNA Type 2 (UBE) N/A Buna N/A 310 mm N/A -20 ºC-4 ºF N/A 310 mm
N/A Seal Kit 355 mm BUNA Type 2 N/A Buna N/A 355 mm N/A -20 ºC-4 ºF N/A 355 mm
N/A Seal Kit 80 mm BUNA Type 2 N/A Buna N/A 80 mm N/A -20 ºC-4 ºF N/A 80 mm
N/A Seal Kit 80 mm PU/NBR Type 3 N/A PUR/Buna N/A 80 mm N/A -30 ºC-22 ºF N/A 80 mm
N/A Seal Kit Ext. Piston VITON 180 N/A Viton N/A 180 mm N/A N/A 180 mm
N/A Tool for Piston Insertion 080-M85x2-ST N/A N/A 80 mm N/A N/A 80 mm
N/A Tool for Piston Insertion 100 N/A N/A 100 mm N/A N/A 100 mm
N/A Tool for Piston Insertion 125-M132x3-ST N/A N/A 125 mm N/A N/A 125 mm
1 - 25 of 51 | Results Per Page | View | Unit of Measure
1 2 3