FUNKE Gasketed Plate Heat Exchanger
Plate Heat Exch-Brazed-Liq Cooled-Stand.
With plate heat exchangers, the heat from the fluid being cooled is transferred to a cooling fluid. The advantage is that they can maintain the fluid temperature at a very low and stable level - depending on the temperature of coolant. Gasketed plate heat exchangers are particularly suitable for large flows and high cooling capacities and are therefore a useful supplement to the brazed plate heat exchangers.