COMPANY HEADER

Heat exchangers are used to exchange heat between two fluids. Plate heat exchangers are high performance components and provide a high level of efficiency combined with compact dimensions and low weight. Their efficiency reduces the amount of cooling water required for heat transfer which results in low operating costs.

26 - 26 of 26 | Results Per Page | View | Unit of Measure
1 2 

Part Number

Model Code Description

Port Size

Number of Plates (N)

Depth

Width

Core Products

N/A HEX 615-90 NPT 1" N/A 1 in. N/A 90 N/A 4.37 in111 mm N/A 20.71 in526 mm
26 - 26 of 26 | Results Per Page | View | Unit of Measure
1 2