COMPANY HEADER

Heat exchangers are used to exchange heat between two fluids. Plate heat exchangers are high performance components and provide a high level of efficiency combined with compact dimensions and low weight. Their efficiency reduces the amount of cooling water required for heat transfer which results in low operating costs.

1 - 25 of 26 | Results Per Page | View | Unit of Measure
1 2 

Part Number

Model Code Description

Port Size

Number of Plates (N)

Depth

Width

Core Products

N/A HEX 722-100 NPT 1.5" N/A 1-1/2 in. N/A 100 N/A 7.52 in191 mm N/A 24.33 in618 mm
N/A HEX 722-120 NPT 1.5" N/A 1-1/2 in. N/A 120 N/A 7.52 in191 mm N/A 24.33 in618 mm
N/A HEX 722-150 NPT 1.5" N/A 1-1/2 in. N/A 150 N/A 7.52 in191 mm N/A 24.33 in618 mm
N/A HEX 722-180 NPT 1.5" N/A 1-1/2 in. N/A 180 N/A 7.52 in191 mm N/A 24.33 in618 mm
N/A HEX 722-30 NPT 1.5" N/A 1-1/2 in. N/A 30 N/A 7.52 in191 mm N/A 24.33 in618 mm
N/A HEX 722-40 NPT 1.5" N/A 1-1/2 in. N/A 40 N/A 7.52 in191 mm N/A 24.33 in618 mm
N/A HEX 722-50 NPT 1.5" N/A 1-1/2 in. N/A 50 N/A 7.52 in191 mm N/A 24.33 in618 mm
N/A HEX 722-60 NPT 1.5" N/A 1-1/2 in. N/A 60 N/A 7.52 in191 mm N/A 24.33 in618 mm
N/A HEX 722-80 NPT 1.5" N/A 1-1/2 in. N/A 80 N/A 7.52 in191 mm N/A 24.33 in618 mm
N/A HEX 610-10 NPT 1" (PRF) N/A 1 in. N/A 10 N/A 4.37 in111 mm N/A 12.20 in310 mm
N/A HEX 610-100 NPT 1" N/A 1 in. N/A 100 N/A 4.37 in111 mm N/A 12.20 in310 mm
N/A HEX 610-20 NPT 1" (PRF) N/A 1 in. N/A 20 N/A 4.37 in111 mm N/A 12.20 in310 mm
N/A HEX 610-30 NPT 1" N/A 1 in. N/A 30 N/A 4.37 in111 mm N/A 12.20 in310 mm
N/A HEX 610-40 NPT 1" (PRF) N/A 1 in. N/A 40 N/A 4.37 in111 mm N/A 12.20 in310 mm
N/A HEX 610-50 NPT 1" N/A 1 in. N/A 50 N/A 4.37 in111 mm N/A 12.20 in310 mm
N/A HEX 610-60 NPT 1" (PRF) N/A 1 in. N/A 60 N/A 4.37 in111 mm N/A 12.20 in310 mm
N/A HEX 610-70 NPT 1" (PRF) N/A 1 in. N/A 70 N/A 4.37 in111 mm N/A 12.20 in310 mm
N/A HEX 615-10 NPT 1" N/A 1 in. N/A 10 N/A 4.37 in111 mm N/A 20.71 in526 mm
N/A HEX 615-100 NPT 1" (PRF) N/A 1 in. N/A 100 N/A 4.37 in111 mm N/A 20.71 in526 mm
N/A HEX 615-20 NPT 1" N/A 1 in. N/A 20 N/A 4.37 in111 mm N/A 20.71 in526 mm
N/A HEX 615-30 NPT 1" N/A 1 in. N/A 30 N/A 4.37 in111 mm N/A 20.71 in526 mm
N/A HEX 615-40 NPT 1" (PRF) N/A 1 in. N/A 40 N/A 4.37 in111 mm N/A 20.71 in526 mm
N/A HEX 615-50 NPT 1" (PRF) N/A 1 in. N/A 50 N/A 4.37 in111 mm N/A 20.71 in526 mm
N/A HEX 615-60 NPT 1" N/A 1 in. N/A 60 N/A 4.37 in111 mm N/A 20.71 in526 mm
N/A HEX 615-80 NPT 1" N/A 1 in. N/A 80 N/A 4.37 in111 mm N/A 20.71 in526 mm
1 - 25 of 26 | Results Per Page | View | Unit of Measure
1 2