Type HEX Cooling System
Plate Heat Exch-Brazed-Liq Cooled-Stand.
Heat exchangers are used to exchange heat between two fluids. Plate heat exchangers are high performance components and provide a high level of efficiency combined with compact dimensions and low weight. Their efficiency reduces the amount of cooling water required for heat transfer which results in low operating costs.
1 2
Part Number |
Model Code Description |
Port Size |
Number of Plates (N) |
Depth |
Width |
Core Products |
|---|---|---|---|---|---|---|
| 2582248 | Model Code Description N/A Heat Exchanger HEX 422-100 NPT | Port Size N/A 1-1/2 in. | Number of Plates (N) N/A 100 | Depth N/A 7.52 in191 mm | Width N/A 24.33 in618 mm | Core Products |
| 2582249 | Model Code Description N/A Heat Exchanger HEX 422-120 NPT | Port Size N/A 1-1/2 in. | Number of Plates (N) N/A 120 | Depth N/A 7.52 in191 mm | Width N/A 24.33 in618 mm | Core Products |
| 2582250 | Model Code Description N/A Heat Exchanger HEX 422-150 NPT | Port Size N/A 1-1/2 in. | Number of Plates (N) N/A 150 | Depth N/A 7.52 in191 mm | Width N/A 24.33 in618 mm | Core Products |
| 2956307 | Model Code Description N/A Heat Exchanger HEX 422-180 NPT | Port Size N/A 1-1/2 in. | Number of Plates (N) N/A 180 | Depth N/A 7.52 in191 mm | Width N/A 24.33 in618 mm | Core Products |
| 2582243 | Model Code Description N/A Heat Exchanger HEX 422-30 NPT | Port Size N/A 1-1/2 in. | Number of Plates (N) N/A 30 | Depth N/A 7.52 in191 mm | Width N/A 24.33 in618 mm | Core Products |
| 2582244 | Model Code Description N/A Heat Exchanger HEX 422-40 NPT | Port Size N/A 1-1/2 in. | Number of Plates (N) N/A 40 | Depth N/A 7.52 in191 mm | Width N/A 24.33 in618 mm | Core Products |
| 2582245 | Model Code Description N/A Heat Exchanger HEX 422-50 NPT | Port Size N/A 1-1/2 in. | Number of Plates (N) N/A 50 | Depth N/A 7.52 in191 mm | Width N/A 24.33 in618 mm | Core Products |
| 2582246 | Model Code Description N/A Heat Exchanger HEX 422-60 NPT | Port Size N/A 1-1/2 in. | Number of Plates (N) N/A 60 | Depth N/A 7.52 in191 mm | Width N/A 24.33 in618 mm | Core Products |
| 2582247 | Model Code Description N/A Heat Exchanger HEX 422-80 NPT | Port Size N/A 1-1/2 in. | Number of Plates (N) N/A 80 | Depth N/A 7.52 in191 mm | Width N/A 24.33 in618 mm | Core Products |
| 2582225 | Model Code Description N/A Heat Exchanger HEX 610-10 NPT | Port Size N/A 1 in. | Number of Plates (N) N/A 10 | Depth N/A 4.37 in111 mm | Width N/A 12.20 in310 mm | Core Products |
| 2582232 | Model Code Description N/A Heat Exchanger HEX 610-100 NPT | Port Size N/A 1 in. | Number of Plates (N) N/A 100 | Depth N/A 4.37 in111 mm | Width N/A 12.20 in310 mm | Core Products |
| 2582226 | Model Code Description N/A Heat Exchanger HEX 610-20 NPT QS | Port Size N/A 1 in. | Number of Plates (N) N/A 20 | Depth N/A 4.37 in111 mm | Width N/A 12.20 in310 mm | Core Products |
| 2582227 | Model Code Description N/A Heat Exchanger HEX 610-30 NPT QS | Port Size N/A 1 in. | Number of Plates (N) N/A 30 | Depth N/A 4.37 in111 mm | Width N/A 12.20 in310 mm | Core Products |
| 2582228 | Model Code Description N/A Heat Exchanger HEX 610-40 NPT QS | Port Size N/A 1 in. | Number of Plates (N) N/A 40 | Depth N/A 4.37 in111 mm | Width N/A 12.20 in310 mm | Core Products |
| 2582229 | Model Code Description N/A Heat Exchanger HEX 610-50 NPT | Port Size N/A 1 in. | Number of Plates (N) N/A 50 | Depth N/A 4.37 in111 mm | Width N/A 12.20 in310 mm | Core Products |
| 2582230 | Model Code Description N/A Heat Exchanger HEX 610-60 NPT QS | Port Size N/A 1 in. | Number of Plates (N) N/A 60 | Depth N/A 4.37 in111 mm | Width N/A 12.20 in310 mm | Core Products |
| 2582231 | Model Code Description N/A Heat Exchanger HEX 610-70 NPT | Port Size N/A 1 in. | Number of Plates (N) N/A 70 | Depth N/A 4.37 in111 mm | Width N/A 12.20 in310 mm | Core Products |
| 2582234 | Model Code Description N/A Heat Exchanger HEX 615-10 NPT | Port Size N/A 1 in. | Number of Plates (N) N/A 10 | Depth N/A 4.37 in111 mm | Width N/A 20.71 in526 mm | Core Products |
| 2582241 | Model Code Description N/A Heat Exchanger HEX 615-100 NPT | Port Size N/A 1 in. | Number of Plates (N) N/A 100 | Depth N/A 4.37 in111 mm | Width N/A 20.71 in526 mm | Core Products |
| 2582235 | Model Code Description N/A Heat Exchanger HEX 615-20 NPT | Port Size N/A 1 in. | Number of Plates (N) N/A 20 | Depth N/A 4.37 in111 mm | Width N/A 20.71 in526 mm | Core Products |
| 2582236 | Model Code Description N/A Heat Exchanger HEX 615-30 NPT | Port Size N/A 1 in. | Number of Plates (N) N/A 30 | Depth N/A 4.37 in111 mm | Width N/A 20.71 in526 mm | Core Products |
| 2582237 | Model Code Description N/A Heat Exchanger HEX 615-40 NPT QS | Port Size N/A 1 in. | Number of Plates (N) N/A 40 | Depth N/A 4.37 in111 mm | Width N/A 20.71 in526 mm | Core Products |
| 2582238 | Model Code Description N/A Heat Exchanger HEX 615-50 NPT | Port Size N/A 1 in. | Number of Plates (N) N/A 50 | Depth N/A 4.37 in111 mm | Width N/A 20.71 in526 mm | Core Products |
| 2582239 | Model Code Description N/A Heat Exchanger HEX 615-60 NPT | Port Size N/A 1 in. | Number of Plates (N) N/A 60 | Depth N/A 4.37 in111 mm | Width N/A 20.71 in526 mm | Core Products |
| 2582240 | Model Code Description N/A Heat Exchanger HEX 615-80 NPT | Port Size N/A 1 in. | Number of Plates (N) N/A 80 | Depth N/A 4.37 in111 mm | Width N/A 20.71 in526 mm | Core Products |
1 2