2208101
|
Connection Type
N/A GeoSeal®
|
Seal Material
N/A FKM
|
Flow
N/A 100 gpm380 L/min
|
Filter Rating
N/A 1 µm
|
2208102
|
Connection Type
N/A GeoSeal®
|
Seal Material
N/A FKM
|
Flow
N/A 100 gpm380 L/min
|
Filter Rating
N/A 3 µm
|
2211105
|
Connection Type
N/A GeoSeal®
|
Seal Material
N/A FKM
|
Flow
N/A 100 gpm380 L/min
|
Filter Rating
N/A 5 µm
|
2210356
|
Connection Type
N/A GeoSeal®
|
Seal Material
N/A FKM
|
Flow
N/A 100 gpm380 L/min
|
Filter Rating
N/A 10 µm
|
2210357
|
Connection Type
N/A GeoSeal®
|
Seal Material
N/A FKM
|
Flow
N/A 100 gpm380 L/min
|
Filter Rating
N/A 25 µm
|