Part Number |
Connection Type |
Seal Material |
Flow |
Filter Rating |
Core Products |
|---|---|---|---|---|---|
| 2208101 | Connection Type N/A GeoSeal® | Seal Material N/A FKM | Flow N/A 100 gpm380 L/min | Filter Rating N/A 1 µm | Core Products |
| 2208102 | Connection Type N/A GeoSeal® | Seal Material N/A FKM | Flow N/A 100 gpm380 L/min | Filter Rating N/A 3 µm | Core Products |
| 2211105 | Connection Type N/A GeoSeal® | Seal Material N/A FKM | Flow N/A 100 gpm380 L/min | Filter Rating N/A 5 µm | Core Products |
| 2210356 | Connection Type N/A GeoSeal® | Seal Material N/A FKM | Flow N/A 100 gpm380 L/min | Filter Rating N/A 10 µm | Core Products |
| 2210357 | Connection Type N/A GeoSeal® | Seal Material N/A FKM | Flow N/A 100 gpm380 L/min | Filter Rating N/A 25 µm | Core Products |