Part Number |
Model Code Description |
Type |
Seal Material |
Flow |
Core Products |
|---|---|---|---|---|---|
| 62718 | N/A RMF70 | Type N/A RMF | Seal Material N/A Aluminum, Stainless | Flow N/A 70 gpm | Core Products |
| 62719 | N/A RMF145 | Type N/A RMF | Seal Material N/A Aluminum, Stainless | Flow N/A 145 gpm | Core Products |
| 62720 | N/A RMF210 | Type N/A RMF | Seal Material N/A Aluminum, Stainless | Flow N/A 210 gpm | Core Products |
| 62721 | N/A RMF275 | Type N/A RMF | Seal Material N/A Aluminum, Stainless | Flow N/A 275 gpm | Core Products |
| 62722 | N/A RMF300 | Type N/A RMF | Seal Material N/A Aluminum, Stainless | Flow N/A 300 gpm | Core Products |
| 62723 | N/A RMF400 | Type N/A RMF | Seal Material N/A Aluminum, Stainless | Flow N/A 400 gpm | Core Products |
| 62724 | N/A RMF500 | Type N/A RMF | Seal Material N/A Aluminum, Stainless | Flow N/A 500 gpm | Core Products |
| 62725 | N/A RMF600 | Type N/A RMF | Seal Material N/A Aluminum, Stainless | Flow N/A 600 gpm | Core Products |