Poppet Type Solenoid Valves, Normally Open, Pilot Operated
Solenoid Cartridge Valves-Poppet Style
A screw-in cartridge, solenoid operated, 2 way, 2 position, normally open, pilot operated, poppet type intended for use as a unidirectional blocking or load holding device in hydraulic circuits requiring low internal leakage.
Clear
Filter
Seals
- Buna-N
- Viton®
Override Option
- No Manual Override
- Push Type Manual Override
Ports
- Cartridge Only
- SAE-4
- SAE-6
- SAE-8
Body
- Aluminum
- Steel
Coil Voltage Type
- AC
- DC
- Without Coil
Part Number |
Model Code Description |
Nominal Flow |
Seals |
Override Option |
Coil Voltage Type |
Core Products |
|---|---|---|---|---|---|---|
| 2610209 | Model Code Description N/A WS06Y-01-C-N-0 | Nominal Flow N/A 3.5 gpm13.3 L/min | Seals N/A Buna-N | Override Option N/A No Manual Override | Coil Voltage Type N/A Without Coil | Core Products |
| 2610867 | Model Code Description N/A WS06Y-01-C-N-0 without CNO | Nominal Flow N/A 3.5 gpm13.3 L/min | Seals N/A Buna-N | Override Option N/A No Manual Override | Coil Voltage Type N/A Without Coil | Core Products |
| 2610694 | Model Code Description N/A WS06Y-01-C-N-105DG | Nominal Flow N/A 3.5 gpm13.3 L/min | Seals N/A Buna-N | Override Option N/A No Manual Override | Coil Voltage Type N/A AC | Core Products |
| 2610567 | Model Code Description N/A WS06Y-01-C-N-115AG | Nominal Flow N/A 3.5 gpm13.3 L/min | Seals N/A Buna-N | Override Option N/A No Manual Override | Coil Voltage Type N/A AC | Core Products |
| 2610539 | Model Code Description N/A WS06Y-01-C-N-12DN | Nominal Flow N/A 3.5 gpm13.3 L/min | Seals N/A Buna-N | Override Option N/A No Manual Override | Coil Voltage Type N/A DC | Core Products |
| 2611129 | Model Code Description N/A WS06Y-01-C-N-205DG | Nominal Flow N/A 3.5 gpm13.3 L/min | Seals N/A Buna-N | Override Option N/A No Manual Override | Coil Voltage Type N/A AC | Core Products |
| 2610479 | Model Code Description N/A WS06Y-01-C-N-24DG | Nominal Flow N/A 3.5 gpm13.3 L/min | Seals N/A Buna-N | Override Option N/A No Manual Override | Coil Voltage Type N/A DC | Core Products |
| 2610655 | Model Code Description N/A WS06Y-01-C-N-24DN | Nominal Flow N/A 3.5 gpm13.3 L/min | Seals N/A Buna-N | Override Option N/A No Manual Override | Coil Voltage Type N/A DC | Core Products |
| 2610532 | Model Code Description N/A WS06Y-01-C-V-0 | Nominal Flow N/A 3.5 gpm13.3 L/min | Seals N/A Viton® | Override Option N/A No Manual Override | Coil Voltage Type N/A Without Coil | Core Products |
| 2610546 | Model Code Description N/A WS06Y-01-C-V-12DN | Nominal Flow N/A 3.5 gpm13.3 L/min | Seals N/A Viton® | Override Option N/A No Manual Override | Coil Voltage Type N/A DC | Core Products |
| 2599087 | Model Code Description N/A WS06Y-01M-AS4-N-12DG | Nominal Flow N/A 3.5 gpm13.3 L/min | Seals N/A Buna-N | Override Option N/A Push Type Manual Override | Coil Voltage Type N/A DC | Core Products |
| 2610407 | Model Code Description N/A WS06Y-01M-C-N-0 | Nominal Flow N/A 3.5 gpm13.3 L/min | Seals N/A Buna-N | Override Option N/A Push Type Manual Override | Coil Voltage Type N/A Without Coil | Core Products |
| 2611147 | Model Code Description N/A WS06Y-01M-C-N-24DG | Nominal Flow N/A 3.5 gpm13.3 L/min | Seals N/A Buna-N | Override Option N/A Push Type Manual Override | Coil Voltage Type N/A DC | Core Products |
| 2611130 | Model Code Description N/A WS06Y-01M-C-N-24DN | Nominal Flow N/A 3.5 gpm13.3 L/min | Seals N/A Buna-N | Override Option N/A Push Type Manual Override | Coil Voltage Type N/A DC | Core Products |
| 2610961 | Model Code Description N/A WS06Y-01M-C-V-0 | Nominal Flow N/A 3.5 gpm13.3 L/min | Seals N/A Viton® | Override Option N/A Push Type Manual Override | Coil Voltage Type N/A Without Coil | Core Products |
| 2611119 | Model Code Description N/A WS06Y-01M-SS4-N-24DN | Nominal Flow N/A 3.5 gpm13.3 L/min | Seals N/A Buna-N | Override Option N/A Push Type Manual Override | Coil Voltage Type N/A DC | Core Products |
| 2610788 | Model Code Description N/A WS06Y-01-SS4-N-12DN | Nominal Flow N/A 3.5 gpm13.3 L/min | Seals N/A Buna-N | Override Option N/A No Manual Override | Coil Voltage Type N/A DC | Core Products |
| 2592655 | Model Code Description N/A WS08Y-01-AN3-N-24DG | Nominal Flow N/A 10 gpm38 L/min | Seals N/A Buna-N | Override Option N/A No Manual Override | Coil Voltage Type N/A DC | Core Products |
| 2595309 | Model Code Description N/A WS08Y-01-AS6-N-115AG | Nominal Flow N/A 10 gpm38 L/min | Seals N/A Buna-N | Override Option N/A No Manual Override | Coil Voltage Type N/A AC | Core Products |
| 2593083 | Model Code Description N/A WS08Y-01-AS6-N-12DG | Nominal Flow N/A 10 gpm38 L/min | Seals N/A Buna-N | Override Option N/A No Manual Override | Coil Voltage Type N/A DC | Core Products |
| 2591159 | Model Code Description N/A WS08Y-01-AS6-N-24DG | Nominal Flow N/A 10 gpm38 L/min | Seals N/A Buna-N | Override Option N/A No Manual Override | Coil Voltage Type N/A DC | Core Products |
| 2599156 | Model Code Description N/A WS08Y-01-AS6-N-24DW | Nominal Flow N/A 10 gpm38 L/min | Seals N/A Buna-N | Override Option N/A No Manual Override | Coil Voltage Type N/A DC | Core Products |
| 2597846 | Model Code Description N/A WS08Y-01-AS6-V-24DN01 | Nominal Flow N/A 10 gpm38 L/min | Seals N/A Viton® | Override Option N/A No Manual Override | Coil Voltage Type N/A DC | Core Products |
| 2599170 | Model Code Description N/A WS08Y-01-AS8-N-12DL | Nominal Flow N/A 10 gpm38 L/min | Seals N/A Buna-N | Override Option N/A No Manual Override | Coil Voltage Type N/A DC | Core Products |
| 2550847 | Model Code Description N/A WS08Y-01-C-D-12DG | Nominal Flow N/A 10 gpm38 L/min | Seals N/A | Override Option N/A No Manual Override | Coil Voltage Type N/A DC | Core Products |