Poppet Type Solenoid Valves, Normally Closed, Pilot Operated
Solenoid Cartridge Valves-Poppet Style
A screw-in cartridge, solenoid operated, 2 way, 2 position, normally closed, pilot operated, poppet type intended for use as a unidirectional blocking or load holding device in hydraulic circuits requiring low internal leakage.
Clear
Filter
Nominal Flow (gpm)
- 3.5
- 10
- 20
Nominal Flow (L/min)
- 13.3
- 38
- 75
Seals
- Buna-N
- Viton®
Override Option
- No Manual Override
- Screw Type Manual Override
Ports
- Cartridge Only
- SAE-4
- SAE-6
- SAE-8
Body
- Aluminum
- Steel
Coil Voltage Type
- AC
- DC
- Without Coil
Part Number |
Model Code Description |
Nominal Flow |
Seals |
Override Option |
Coil Voltage Type |
Core Products |
|---|---|---|---|---|---|---|
| 2611245 | Model Code Description N/A WS06Z-01-AS4-N-12DN | Nominal Flow N/A 3.5 gpm13.3 L/min | Seals N/A Buna-N | Override Option N/A No Manual Override | Coil Voltage Type N/A DC | Core Products |
| 2610769 | Model Code Description N/A WS06Z-01-AS4-N-24DG | Nominal Flow N/A 3.5 gpm13.3 L/min | Seals N/A Buna-N | Override Option N/A No Manual Override | Coil Voltage Type N/A DC | Core Products |
| 2610237 | Model Code Description N/A WS06Z-01-C-N-0 | Nominal Flow N/A 3.5 gpm13.3 L/min | Seals N/A Buna-N | Override Option N/A No Manual Override | Coil Voltage Type N/A Without Coil | Core Products |
| 2610775 | Model Code Description N/A WS06Z-01-C-N-0 without CNO | Nominal Flow N/A 3.5 gpm13.3 L/min | Seals N/A Buna-N | Override Option N/A No Manual Override | Coil Voltage Type N/A Without Coil | Core Products |
| 2610436 | Model Code Description N/A WS06Z-01-C-N-12DN | Nominal Flow N/A 3.5 gpm13.3 L/min | Seals N/A Buna-N | Override Option N/A No Manual Override | Coil Voltage Type N/A DC | Core Products |
| 2610480 | Model Code Description N/A WS06Z-01-C-N-24DG | Nominal Flow N/A 3.5 gpm13.3 L/min | Seals N/A Buna-N | Override Option N/A No Manual Override | Coil Voltage Type N/A DC | Core Products |
| 2610402 | Model Code Description N/A WS06Z-01-C-N-24DL | Nominal Flow N/A 3.5 gpm13.3 L/min | Seals N/A Buna-N | Override Option N/A No Manual Override | Coil Voltage Type N/A DC | Core Products |
| 2610426 | Model Code Description N/A WS06Z-01-C-N-24DN | Nominal Flow N/A 3.5 gpm13.3 L/min | Seals N/A Buna-N | Override Option N/A No Manual Override | Coil Voltage Type N/A DC | Core Products |
| 2610531 | Model Code Description N/A WS06Z-01-C-V-0 | Nominal Flow N/A 3.5 gpm13.3 L/min | Seals N/A Viton® | Override Option N/A No Manual Override | Coil Voltage Type N/A Without Coil | Core Products |
| 2610931 | Model Code Description N/A WS06Z-01-C-V-0 without CNO | Nominal Flow N/A 3.5 gpm13.3 L/min | Seals N/A Viton® | Override Option N/A No Manual Override | Coil Voltage Type N/A Without Coil | Core Products |
| 2610517 | Model Code Description N/A WS06Z-01J-C-N-0 | Nominal Flow N/A 3.5 gpm13.3 L/min | Seals N/A Buna-N | Override Option N/A | Coil Voltage Type N/A Without Coil | Core Products |
| 2610781 | Model Code Description N/A WS06Z-01M-AS4-N-24DL | Nominal Flow N/A 3.5 gpm13.3 L/min | Seals N/A Buna-N | Override Option N/A Screw Type Manual Override | Coil Voltage Type N/A DC | Core Products |
| 2610351 | Model Code Description N/A WS06Z-01M-C-N-0 | Nominal Flow N/A 3.5 gpm13.3 L/min | Seals N/A Buna-N | Override Option N/A Screw Type Manual Override | Coil Voltage Type N/A Without Coil | Core Products |
| 2610533 | Model Code Description N/A WS06Z-01M-C-V-0 | Nominal Flow N/A 3.5 gpm13.3 L/min | Seals N/A Viton® | Override Option N/A Screw Type Manual Override | Coil Voltage Type N/A Without Coil | Core Products |
| 2610589 | Model Code Description N/A WS06Z-01M-C-V-24DN | Nominal Flow N/A 3.5 gpm13.3 L/min | Seals N/A Viton® | Override Option N/A Screw Type Manual Override | Coil Voltage Type N/A DC | Core Products |
| 2595714 | Model Code Description N/A WS06Z-01-SS4-N-12DN01 | Nominal Flow N/A 3.5 gpm13.3 L/min | Seals N/A Buna-N | Override Option N/A No Manual Override | Coil Voltage Type N/A DC | Core Products |
| 2598922 | Model Code Description N/A WS06Z-01-SS4-N-24DG | Nominal Flow N/A 3.5 gpm13.3 L/min | Seals N/A Buna-N | Override Option N/A No Manual Override | Coil Voltage Type N/A DC | Core Products |
| 2591168 | Model Code Description N/A WS08Z-01-AN2-N-115AG | Nominal Flow N/A 10 gpm38 L/min | Seals N/A Buna-N | Override Option N/A No Manual Override | Coil Voltage Type N/A AC | Core Products |
| 2591581 | Model Code Description N/A WS08Z-01-AN2-N-12DL | Nominal Flow N/A 10 gpm38 L/min | Seals N/A Buna-N | Override Option N/A No Manual Override | Coil Voltage Type N/A DC | Core Products |
| 2592021 | Model Code Description N/A WS08Z-01-AN3-N-115AG | Nominal Flow N/A 10 gpm38 L/min | Seals N/A Buna-N | Override Option N/A No Manual Override | Coil Voltage Type N/A AC | Core Products |
| 2592656 | Model Code Description N/A WS08Z-01-AN3-N-24DG | Nominal Flow N/A 10 gpm38 L/min | Seals N/A Buna-N | Override Option N/A No Manual Override | Coil Voltage Type N/A DC | Core Products |
| 2591856 | Model Code Description N/A WS08Z-01-AS6-N-115AG | Nominal Flow N/A 10 gpm38 L/min | Seals N/A Buna-N | Override Option N/A No Manual Override | Coil Voltage Type N/A AC | Core Products |
| 2594989 | Model Code Description N/A WS08Z-01-AS6-N-12DG | Nominal Flow N/A 10 gpm38 L/min | Seals N/A Buna-N | Override Option N/A No Manual Override | Coil Voltage Type N/A DC | Core Products |
| 2593452 | Model Code Description N/A WS08Z-01-AS6-N-230AG | Nominal Flow N/A 10 gpm38 L/min | Seals N/A Buna-N | Override Option N/A No Manual Override | Coil Voltage Type N/A AC | Core Products |
| 2590920 | Model Code Description N/A WS08Z-01-AS6-N-24DG | Nominal Flow N/A 10 gpm38 L/min | Seals N/A Buna-N | Override Option N/A No Manual Override | Coil Voltage Type N/A DC | Core Products |