Clear
Filter
Number of Tubes
- 1
- 2
Metal Components Material
- 304 Stainless Steel
- Carbon Steel
Pipe Size (in)
- 1/8
- 1/4
- 3/8
- 1/2
Bolt Size C
- M6 x 25
- M8 x 45
Part Number |
Model Code Description |
Number of Tubes |
Metal Components Material |
Tube O.D. |
Bore Diameter D1 |
Core Products |
|---|---|---|---|---|---|---|
| 2063640 | Model Code Description N/A HRBGS 0A A 10 ST M | Number of Tubes N/A 1 | Metal Components Material N/A 304 Stainless Steel | Tube O.D. N/A 1/4 in3/8 in | Bore Diameter D1 N/A 0.394 in10 mm | Core Products |
| 443404 | Model Code Description N/A HRBGS 0A A 12 A4 M | Number of Tubes N/A 1 | Metal Components Material N/A Carbon Steel | Tube O.D. N/A 1/4 in3/8 in | Bore Diameter D1 N/A 12 mm | Core Products |
| 444871 | Model Code Description N/A HRBGS 0A A 12.7 ST M | Number of Tubes N/A 1 | Metal Components Material N/A 304 Stainless Steel | Tube O.D. N/A 1/4 in3/8 in | Bore Diameter D1 N/A 0.5 in12.7 mm | Core Products |
| 2063638 | Model Code Description N/A HRBGS 0A A 6.4 ST M | Number of Tubes N/A 1 | Metal Components Material N/A 304 Stainless Steel | Tube O.D. N/A 1/4 in3/8 in | Bore Diameter D1 N/A 0.25 in6.4 mm | Core Products |
| 2065064 | Model Code Description N/A HRBGS 0A A 8 ST M | Number of Tubes N/A 1 | Metal Components Material N/A 304 Stainless Steel | Tube O.D. N/A 1/4 in3/8 in | Bore Diameter D1 N/A 8 mm | Core Products |
| 2063639 | Model Code Description N/A HRBGS 0A A 9.5 ST M | Number of Tubes N/A 1 | Metal Components Material N/A 304 Stainless Steel | Tube O.D. N/A 1/4 in3/8 in | Bore Diameter D1 N/A 0.375 in9.5 mm | Core Products |
| 442768 | Model Code Description N/A HRBGS 0A A1 10 A4 | Number of Tubes N/A 1 | Metal Components Material N/A Carbon Steel | Tube O.D. N/A 1/4 in3/8 in | Bore Diameter D1 N/A 0.394 in10 mm | Core Products |
| 442769 | Model Code Description N/A HRBGS 0A A1 12 A4 | Number of Tubes N/A 1 | Metal Components Material N/A Carbon Steel | Tube O.D. N/A 1/4 in3/8 in | Bore Diameter D1 N/A 12 mm | Core Products |
| 442767 | Model Code Description N/A HRBGS 0A A1 6 A4 | Number of Tubes N/A 1 | Metal Components Material N/A Carbon Steel | Tube O.D. N/A 1/4 in3/8 in | Bore Diameter D1 N/A 6 mm | Core Products |
| 3280090 | Model Code Description N/A HRBGS 0A AP ST M BL VS | Number of Tubes N/A 1 | Metal Components Material N/A 304 Stainless Steel | Tube O.D. N/A 1/4 in3/8 in | Bore Diameter D1 N/A | Core Products |
| 3279808 | Model Code Description N/A HRBGS 0A AP/HUE 18 A2 | Number of Tubes N/A 1 | Metal Components Material N/A Carbon Steel | Tube O.D. N/A 1/4 in3/8 in | Bore Diameter D1 N/A 18 mm | Core Products |
| 263786 | Model Code Description N/A HRBGS 0A BUE A4 | Number of Tubes N/A 1 | Metal Components Material N/A Carbon Steel | Tube O.D. N/A 1/4 in3/8 in | Bore Diameter D1 N/A | Core Products |
| 3187439 | Model Code Description N/A HRBGS 0A BUE AL | Number of Tubes N/A 1 | Metal Components Material N/A Carbon Steel | Tube O.D. N/A 1/4 in3/8 in | Bore Diameter D1 N/A | Core Products |
| 263306 | Model Code Description N/A HRBGS 0A BUE ST ZN | Number of Tubes N/A 1 | Metal Components Material N/A 304 Stainless Steel | Tube O.D. N/A 1/4 in3/8 in | Bore Diameter D1 N/A | Core Products |
| 263296 | Model Code Description N/A HRBGS 0A GT 10 TPE73 | Number of Tubes N/A 1 | Metal Components Material N/A Carbon Steel | Tube O.D. N/A 1/4 in3/8 in | Bore Diameter D1 N/A 0.394 in10 mm | Core Products |
| 263297 | Model Code Description N/A HRBGS 0A GT 12 TPE73 | Number of Tubes N/A 1 | Metal Components Material N/A Carbon Steel | Tube O.D. N/A 1/4 in3/8 in | Bore Diameter D1 N/A 12 mm | Core Products |
| 263515 | Model Code Description N/A HRBGS 0A GT 6 TPE73 | Number of Tubes N/A 1 | Metal Components Material N/A Carbon Steel | Tube O.D. N/A 1/4 in3/8 in | Bore Diameter D1 N/A 6 mm | Core Products |
| 263826 | Model Code Description N/A HRBGS 0A GT 8 TPE73 | Number of Tubes N/A 1 | Metal Components Material N/A Carbon Steel | Tube O.D. N/A 1/4 in3/8 in | Bore Diameter D1 N/A 8 mm | Core Products |
| 268170 | Model Code Description N/A HRBGS 0A GT 9.5 TPE73 | Number of Tubes N/A 1 | Metal Components Material N/A Carbon Steel | Tube O.D. N/A 1/4 in3/8 in | Bore Diameter D1 N/A 0.375 in9.5 mm | Core Products |
| 3200736 | Model Code Description N/A HRBGS 0A GT/HUE18 10 TPE A4 | Number of Tubes N/A 1 | Metal Components Material N/A Carbon Steel | Tube O.D. N/A 1/4 in3/8 in | Bore Diameter D1 N/A 0.394 in10 mm | Core Products |
| 3200737 | Model Code Description N/A HRBGS 0A GT/HUE18 12 TPE A4 | Number of Tubes N/A 1 | Metal Components Material N/A Carbon Steel | Tube O.D. N/A 1/4 in3/8 in | Bore Diameter D1 N/A 12 mm | Core Products |
| 3200735 | Model Code Description N/A HRBGS 0A GT/HUE18 6 TPE A4 | Number of Tubes N/A 1 | Metal Components Material N/A Carbon Steel | Tube O.D. N/A 1/4 in3/8 in | Bore Diameter D1 N/A 6 mm | Core Products |
| 263418 | Model Code Description N/A HRBGS 0A/1 HUE 11.5 ST ZN | Number of Tubes N/A 1 2 | Metal Components Material N/A 304 Stainless Steel | Tube O.D. N/A 1/4 in3/8 in1/2 in | Bore Diameter D1 N/A 11.5 mm | Core Products |
| 264831 | Model Code Description N/A HRBGS 0A/1 HUE 18 A4 | Number of Tubes N/A 1 2 | Metal Components Material N/A Carbon Steel | Tube O.D. N/A 1/4 in3/8 in1/2 in | Bore Diameter D1 N/A 18 mm | Core Products |
| 263310 | Model Code Description N/A HRBGS 0A/1 HUE 18 ST ZN | Number of Tubes N/A 1 2 | Metal Components Material N/A 304 Stainless Steel | Tube O.D. N/A 1/4 in3/8 in1/2 in | Bore Diameter D1 N/A 18 mm | Core Products |