COMPANY HEADER
1 - 25 of 133 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Part Number

Model Code Description

Number of Tubes

Metal Components Material

Tube O.D.

Bore Diameter D1

Core Products

N/A HRBGS 0A A 10 ST M N/A 1 N/A 304 Stainless Steel N/A 1/4 in3/8 in N/A 0.394 in10 mm
N/A HRBGS 0A A 12 A4 M N/A 1 N/A Carbon Steel N/A 1/4 in3/8 in N/A 12 mm
N/A HRBGS 0A A 12.7 ST M N/A 1 N/A 304 Stainless Steel N/A 1/4 in3/8 in N/A 0.5 in12.7 mm
N/A HRBGS 0A A 6.4 ST M N/A 1 N/A 304 Stainless Steel N/A 1/4 in3/8 in N/A 0.25 in6.4 mm
N/A HRBGS 0A A 8 ST M N/A 1 N/A 304 Stainless Steel N/A 1/4 in3/8 in N/A 8 mm
N/A HRBGS 0A A 9.5 ST M N/A 1 N/A 304 Stainless Steel N/A 1/4 in3/8 in N/A 0.375 in9.5 mm
N/A HRBGS 0A A1 10 A4 N/A 1 N/A Carbon Steel N/A 1/4 in3/8 in N/A 0.394 in10 mm
N/A HRBGS 0A A1 12 A4 N/A 1 N/A Carbon Steel N/A 1/4 in3/8 in N/A 12 mm
N/A HRBGS 0A A1 6 A4 N/A 1 N/A Carbon Steel N/A 1/4 in3/8 in N/A 6 mm
N/A HRBGS 0A AP ST M BL VS N/A 1 N/A 304 Stainless Steel N/A 1/4 in3/8 in N/A
N/A HRBGS 0A AP/HUE 18 A2 N/A 1 N/A Carbon Steel N/A 1/4 in3/8 in N/A 18 mm
N/A HRBGS 0A BUE A4 N/A 1 N/A Carbon Steel N/A 1/4 in3/8 in N/A
N/A HRBGS 0A BUE AL N/A 1 N/A Carbon Steel N/A 1/4 in3/8 in N/A
N/A HRBGS 0A BUE ST ZN N/A 1 N/A 304 Stainless Steel N/A 1/4 in3/8 in N/A
N/A HRBGS 0A GT 10 TPE73 N/A 1 N/A Carbon Steel N/A 1/4 in3/8 in N/A 0.394 in10 mm
N/A HRBGS 0A GT 12 TPE73 N/A 1 N/A Carbon Steel N/A 1/4 in3/8 in N/A 12 mm
N/A HRBGS 0A GT 6 TPE73 N/A 1 N/A Carbon Steel N/A 1/4 in3/8 in N/A 6 mm
N/A HRBGS 0A GT 8 TPE73 N/A 1 N/A Carbon Steel N/A 1/4 in3/8 in N/A 8 mm
N/A HRBGS 0A GT 9.5 TPE73 N/A 1 N/A Carbon Steel N/A 1/4 in3/8 in N/A 0.375 in9.5 mm
N/A HRBGS 0A GT/HUE18 10 TPE A4 N/A 1 N/A Carbon Steel N/A 1/4 in3/8 in N/A 0.394 in10 mm
N/A HRBGS 0A GT/HUE18 12 TPE A4 N/A 1 N/A Carbon Steel N/A 1/4 in3/8 in N/A 12 mm
N/A HRBGS 0A GT/HUE18 6 TPE A4 N/A 1 N/A Carbon Steel N/A 1/4 in3/8 in N/A 6 mm
N/A HRBGS 0A/1 HUE 11.5 ST ZN N/A 1 2 N/A 304 Stainless Steel N/A 1/4 in3/8 in1/2 in N/A 11.5 mm
N/A HRBGS 0A/1 HUE 18 A4 N/A 1 2 N/A Carbon Steel N/A 1/4 in3/8 in1/2 in N/A 18 mm
N/A HRBGS 0A/1 HUE 18 ST ZN N/A 1 2 N/A 304 Stainless Steel N/A 1/4 in3/8 in1/2 in N/A 18 mm
1 - 25 of 133 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »