"P" style clamp used for mounting a multitude of light duty applications including cables, pneumatic lines, and conduit.
26 - 50 of 70 | Results Per Page | View | Unit of Measure
1 2 3 

Part Number

Type

Model Code Description

Materials

Clamp Size

Cushion Material

Core Products

N/A "P" Style Clamp N/A HSPN-18 N/A Carbon Steel N/A 18 N/A EPDM Cushion
N/A "P" Style Clamp N/A HSPN-18 A2 N/A 304 Stainless Steel N/A 18 N/A EPDM Cushion
N/A "P" Style Clamp N/A HSPN-20 N/A Carbon Steel N/A 20 N/A EPDM Cushion
N/A "P" Style Clamp N/A HSPN-20 A2 N/A 304 Stainless Steel N/A 20 N/A EPDM Cushion
N/A "P" Style Clamp N/A HSPN-22 N/A Carbon Steel N/A 22 N/A EPDM Cushion
N/A "P" Style Clamp N/A HSPN-24 N/A Carbon Steel N/A 24 N/A EPDM Cushion
N/A "P" Style Clamp N/A HSPN-24 A2 N/A 304 Stainless Steel N/A 24 N/A EPDM Cushion
N/A "P" Style Clamp N/A HSPN-26 N/A Carbon Steel N/A 26 N/A EPDM Cushion
N/A "P" Style Clamp N/A HSPN-28 N/A Carbon Steel N/A 28 N/A EPDM Cushion
N/A "P" Style Clamp N/A HSPN-28 A2 N/A 304 Stainless Steel N/A 28 N/A EPDM Cushion
N/A "P" Style Clamp N/A HSPN-3 N/A Carbon Steel N/A 3 N/A EPDM Cushion
N/A "P" Style Clamp N/A HSPN-30 N/A Carbon Steel N/A 30 N/A EPDM Cushion
N/A "P" Style Clamp N/A HSPN-32 N/A Carbon Steel N/A 32 N/A EPDM Cushion
N/A "P" Style Clamp N/A HSPN-32 A2 N/A 304 Stainless Steel N/A 32 N/A EPDM Cushion
N/A "P" Style Clamp N/A HSPN-34 N/A Carbon Steel N/A 34 N/A EPDM Cushion
N/A "P" Style Clamp N/A HSPN-4 N/A Carbon Steel N/A 4 N/A EPDM Cushion
N/A "P" Style Clamp N/A HSPN-4 A2 N/A 304 Stainless Steel N/A 4 N/A EPDM Cushion
N/A "P" Style Clamp N/A HSPN-40 N/A Carbon Steel N/A 40 N/A EPDM Cushion
N/A "P" Style Clamp N/A HSPN-48 N/A Carbon Steel N/A 48 N/A EPDM Cushion
N/A "P" Style Clamp N/A HSPN-5 N/A Carbon Steel N/A 5 N/A EPDM Cushion
N/A "P" Style Clamp N/A HSPN-6 N/A Carbon Steel N/A 6 N/A EPDM Cushion
N/A "P" Style Clamp N/A HSPN-6 A2 N/A 304 Stainless Steel N/A 6 N/A EPDM Cushion
N/A "P" Style Clamp N/A HSPN-7 N/A Carbon Steel N/A 7 N/A EPDM Cushion
N/A "P" Style Clamp N/A HSPN-8 N/A Carbon Steel N/A 8 N/A EPDM Cushion
N/A "P" Style Clamp N/A HSPN-8 A2 N/A 304 Stainless Steel N/A 8 N/A EPDM Cushion
26 - 50 of 70 | Results Per Page | View | Unit of Measure
1 2 3