COMPANY HEADER
1 - 25 of 59 | Results Per Page | View | Unit of Measure
1 2 3 

Part Number

Type

Model Code Description

Material Finish

Clamp Size

Dimension D1

Core Products

N/A U-Bolt Clamps N/A HRRBS 1 L 21.3 PP ST ZN N/A Zinc Plated N/A 0.84 in21.3 mm N/A M10
N/A U-Bolt Clamps N/A HRRBS 10 L 139.7 PP ST ZN N/A Zinc Plated N/A 5.5 in139.7 mm N/A M16
N/A U-Bolt Clamps N/A HRRBS 10 L 139.7 PP ST ZN BAG-N-MARK N/A Zinc Plated N/A 5.5 in139.7 mm N/A M16
N/A U-Bolt Clamps N/A HRRBS 11 L 159 PP ST ZN N/A Zinc Plated N/A 6.63 in168.3 mm N/A M16
N/A U-Bolt Clamps N/A HRRBS 11 L 168.3 PP ST ZN N/A Zinc Plated N/A 6.63 in168.3 mm N/A M16
N/A U-Bolt Clamps N/A HRRBS 11 L 168.3 PP ST ZN BAG-N-MARK N/A Zinc Plated N/A 6.63 in168.3 mm N/A M16
N/A U-Bolt Clamps N/A HRRBS 13 L 219.1 PP ST ZN N/A Zinc Plated N/A 8.63 in219.1 mm N/A M20
N/A U-Bolt Clamps N/A HRRBS 13 L 219.1 PP ST ZN BAG-N-MARK N/A Zinc Plated N/A 8.63 in219.1 mm N/A M20
N/A U-Bolt Clamps N/A HRRBS 14 L 273 PP ST ZN N/A Zinc Plated N/A 10.75 in273 mm N/A M20
N/A U-Bolt Clamps N/A HRRBS 14 L 273 PP ST ZN BAG-N-MARK N/A Zinc Plated N/A 10.75 in273 mm N/A M20
N/A U-Bolt Clamps N/A HRRBS 17 L 406.4 PP ST ZN N/A Zinc Plated N/A 16 in406.4 mm N/A M24
N/A U-Bolt Clamps N/A HRRBS 2 L 26.9 PP ST ZN N/A Zinc Plated N/A 1.06 in26.9 mm N/A M10
N/A U-Bolt Clamps N/A HRRBS 2 L 26.9 PP ST ZN BAG-N-MARK N/A Zinc Plated N/A 1.06 in26.9 mm N/A M10
N/A U-Bolt Clamps N/A HRRBS 20 L 609 PP ST ZN N/A Zinc Plated N/A 23.98 in609 mm N/A M30
N/A U-Bolt Clamps N/A HRRBS 3 L 33.7 PP ST ZN N/A Zinc Plated N/A 1.33 in33.7 mm N/A M10
N/A U-Bolt Clamps N/A HRRBS 3 L 33.7 PP ST ZN BAG-N-MARK N/A Zinc Plated N/A 1.33 in33.7 mm N/A M10
N/A U-Bolt Clamps N/A HRRBS 4 L 42.4 PP ST ZN N/A Zinc Plated N/A 1.67 in42.4 mm N/A M10
N/A U-Bolt Clamps N/A HRRBS 4 L 42.4 PP ST ZN BAG-N-MARK N/A Zinc Plated N/A 1.67 in42.4 mm N/A M10
N/A U-Bolt Clamps N/A HRRBS 5 L 48.3 PP ST ZN N/A Zinc Plated N/A 1.9 in48.3 mm N/A M10
N/A U-Bolt Clamps N/A HRRBS 5 L 48.3 PP ST ZN BAG-N-MARK N/A Zinc Plated N/A 1.9 in48.3 mm N/A M10
N/A U-Bolt Clamps N/A HRRBS 6 L 60.3 PP ST ZN N/A Zinc Plated N/A 2.37 in60.3 mm N/A M12
N/A U-Bolt Clamps N/A HRRBS 6 L 60.3 PP ST ZN BAG-N-MARK N/A Zinc Plated N/A 2.37 in60.3 mm N/A M12
N/A U-Bolt Clamps N/A HRRBS 7 L 76.1 PP ST ZN N/A Zinc Plated N/A 3 in76.1 mm N/A M12
N/A U-Bolt Clamps N/A HRRBS 7 L 76.1 PP ST ZN BAG-N-MARK N/A Zinc Plated N/A 3 in76.1 mm N/A M12
N/A U-Bolt Clamps N/A HRRBS 8 L 88.9 PP ST ZN N/A Zinc Plated N/A 3 1/2 in88.9 mm N/A M12
1 - 25 of 59 | Results Per Page | View | Unit of Measure
1 2 3