Cush (Cushion Clamps)
Standard Clamps
Cushion clamps are ideal for multiple line runs, while absorbing shock and vibration, reducing unwanted noise and preventing galvanic corrosion.
Cushion material withstands the effect of most oils, chemicals and industrial cleaning solvents at temperatures -40º to 275 ºF.
Cushion material withstands the effect of most oils, chemicals and industrial cleaning solvents at temperatures -40º to 275 ºF.
Clear
Filter
Application
- Pipe
- Tube
Clamp Size (in)
- 7/8
- 6
Rail Size
- 1" X 4'
- 13/16" X 10'
Materials
- 304 Stainless Steel
- Carbon Steel
Part Number |
Model Code Description |
Application |
Materials |
Pipe Size |
Length |
Core Products |
|---|---|---|---|---|---|---|
| 2080732 | Model Code Description N/A CUSH 6 1/8T A2 | Application N/A Tube | Materials N/A 304 Stainless Steel | Pipe Size N/A | Length N/A 6.57 in | Core Products |
| 2073374 | Model Code Description N/A CUSH 6P | Application N/A Pipe | Materials N/A Carbon Steel | Pipe Size N/A 6 in | Length N/A 7.07 in | Core Products |
| 2080746 | Model Code Description N/A CUSH 6P A2 | Application N/A Pipe | Materials N/A 304 Stainless Steel | Pipe Size N/A 6 in | Length N/A 7.07 in | Core Products |
| 2080731 | Model Code Description N/A CUSH 6T A2 | Application N/A Tube | Materials N/A 304 Stainless Steel | Pipe Size N/A | Length N/A 6.57 in | Core Products |
| 2073335 | Model Code Description N/A CUSH 7/8T | Application N/A Tube | Materials N/A Carbon Steel | Pipe Size N/A | Length N/A 1.31 in | Core Products |
| 2080706 | Model Code Description N/A CUSH 7/8T A2 | Application N/A Tube | Materials N/A 304 Stainless Steel | Pipe Size N/A | Length N/A 1.31 in | Core Products |
| 2702689 | Model Code Description N/A CUSH NUT 1/4" ST UNC ZN | Application N/A | Materials N/A Carbon Steel | Pipe Size N/A | Length N/A | Core Products |
| 2073325 | Model Code Description N/A CUSH RAIL 1" X 4' | Application N/A | Materials N/A Carbon Steel | Pipe Size N/A | Length N/A | Core Products |
| 2701588 | Model Code Description N/A CUSH RAIL 13/16"X10' A2 | Application N/A | Materials N/A 304 Stainless Steel | Pipe Size N/A | Length N/A | Core Products |