Sign In
Hydac Logo

My HYDAC login

Products Background Image
Cushion clamps are ideal for multiple line runs, while absorbing shock and vibration, reducing unwanted noise and preventing galvanic corrosion.

Cushion material withstands the effect of most oils, chemicals and industrial cleaning solvents at temperatures -40º to 275 ºF.
1 - 25 of 84 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Application

  • Pipe
  • Tube

Clamp Size (in)

  • 7/8
  • 6

Rail Size

  • 1" X 4'
  • 13/16" X 10'

Materials

  • 304 Stainless Steel
  • Carbon Steel

Part Number

Model Code Description

Application

Materials

Pipe Size

Length

Core Products

N/A CUSH 1 1/2P A2 N/A Pipe N/A 304 Stainless Steel N/A 1 1/2 in N/A 2.35 in
N/A CUSH 1 1/2T A2 N/A Tube N/A 304 Stainless Steel N/A N/A 1.95 in
N/A CUSH 1 1/4P A2 N/A Pipe N/A 304 Stainless Steel N/A 1 1/4 in N/A 2.17 in
N/A CUSH 1 1/4T A2 N/A Tube N/A 304 Stainless Steel N/A N/A 1.7 in
N/A CUSH 1 1/8T A2 N/A Tube N/A 304 Stainless Steel N/A N/A 1.57 in
N/A CUSH 1 3/4T A2 N/A Tube N/A 304 Stainless Steel N/A N/A 2.20 in
N/A CUSH 1 3/8T A2 N/A Tube N/A 304 Stainless Steel N/A N/A 1.82 in
N/A CUSH 1 5/8T A2 N/A Tube N/A 304 Stainless Steel N/A N/A 2.07 in
N/A CUSH 1 7/8T A2 N/A Tube N/A 304 Stainless Steel N/A N/A 2.32 in
N/A CUSH 1/2P N/A Pipe N/A Carbon Steel N/A 1/2 in N/A 1.29 in
N/A CUSH 1/2P A2 N/A Pipe N/A 304 Stainless Steel N/A 1/2 in N/A 1.29 in
N/A CUSH 1/2T N/A Tube N/A Carbon Steel N/A N/A 0.94 in
N/A CUSH 1/2T A2 N/A Tube N/A 304 Stainless Steel N/A N/A 0.94 in
N/A CUSH 1/4P N/A Pipe N/A Carbon Steel N/A 1/4 in N/A 0.98 in
N/A CUSH 1/4P A2 N/A Pipe N/A 304 Stainless Steel N/A 1/4 in N/A 0.98 in
N/A CUSH 1/4T N/A Tube N/A Carbon Steel N/A N/A 0.62 in
N/A CUSH 1/4T A2 N/A Tube N/A 304 Stainless Steel N/A N/A 0.62 in
N/A CUSH 1-1/2P N/A Pipe N/A Carbon Steel N/A 1 1/2 in N/A 2.35 in
N/A CUSH 1-1/2T N/A Tube N/A Carbon Steel N/A N/A 1.95 in
N/A CUSH 1-1/4P N/A Pipe N/A Carbon Steel N/A 1 1/4 in N/A 2.17 in
N/A CUSH 1-1/4T N/A Tube N/A Carbon Steel N/A N/A 1.7 in
N/A CUSH 1-1/8T N/A Tube N/A Carbon Steel N/A N/A 1.57 in
N/A CUSH 1-3/4T N/A Tube N/A Carbon Steel N/A N/A 2.20 in
N/A CUSH 1-3/8T N/A Tube N/A Carbon Steel N/A N/A 1.82 in
N/A CUSH 1-5/8T N/A Tube N/A Carbon Steel N/A N/A 2.07 in
1 - 25 of 84 | Results Per Page | View | Unit of Measure
1 2 3 4