COMPANY HEADER
26 - 38 of 38 | Results Per Page | View | Unit of Measure
1 2 

Part Number

Model Code Description

Options

End Type

End Size

Nominal Flow Ratings

Core Products

N/A HTMS NPTM 2 100 RV3 N/A 3 psi Bypass Valve N/A NPTM N/A 2 in. N/A 50 gpm
N/A HTMS SAE 16 100 N/A Standard (No Bypass) N/A SAE N/A 1-5/16 in.-12 N/A 9 gpm
N/A HTMS SAE 16 100 RV3 N/A 3 psi Bypass Valve N/A SAE N/A 1-5/16 in.-12 N/A 9 gpm
N/A HTMS SAE 20 100 N/A Standard (No Bypass) N/A SAE N/A 1-5/8 in.-12 N/A 14 gpm
N/A HTMS SAE 20 100 RV3 N/A 3 psi Bypass Valve N/A SAE N/A 1-5/8 in.-12 N/A 14 gpm
N/A HTMS SAE 24 100 N/A Standard (No Bypass) N/A SAE N/A 1-7/8 in.-12 N/A 21 gpm
N/A HTMS SAE 24 100 RV3 N/A 3 psi Bypass Valve N/A SAE N/A 1-7/8 in.-12 N/A 21 gpm
N/A HTMS SAE 32 100 N/A Standard (No Bypass) N/A SAE N/A 2-1/2 in.-12 N/A 39 gpm
N/A HTMS SAE 32 100 RV3 N/A 3 psi Bypass Valve N/A SAE N/A 2-1/2 in.-12 N/A 39 gpm
N/A HTMS SAE-12/SAE-20 100 N/A Standard (No Bypass) N/A SAE N/A 1-1/16 in.-12 N/A 5 gpm
N/A HTMS SAE-12/SAE-20 100 RV3 N/A 3 psi Bypass Valve N/A SAE N/A 1-1/16 in.-12 N/A 5 gpm
N/A HTMS SAE-16/SAE-24 100 N/A Standard (No Bypass) N/A SAE N/A 1-5/16 in.-12 N/A 7 gpm
N/A HTMS SAE-20/SAE-20 100 N/A Standard (No Bypass) N/A SAE N/A 1-5/8 in.-12 N/A 14 gpm
26 - 38 of 38 | Results Per Page | View | Unit of Measure
1 2