COMPANY HEADER
1 - 25 of 38 | Results Per Page | View | Unit of Measure
1 2 

Part Number

Model Code Description

Options

End Type

End Size

Nominal Flow Ratings

Core Products

N/A HTMS HB 1.00"/SAE-24 100 N/A Standard (No Bypass) N/A Hose Barb N/A 1.00 in. N/A 8 gpm
N/A HTMS HB 1.00"/SAE-24 100 RV3 N/A 3 psi Bypass Valve N/A Hose Barb N/A 1.00 in. N/A 8 gpm
N/A HTMS HB 1.25"/SAE-24 100 N/A Standard (No Bypass) N/A Hose Barb N/A 1.25 in. N/A 12 gpm
N/A HTMS HB 1.25"/SAE-32 100 N/A Standard (No Bypass) N/A Hose Barb N/A 1.25 in. N/A 14 gpm
N/A HTMS HB 1.25"/SAE-32 100 RV3 N/A 3 psi Bypass Valve N/A Hose Barb N/A 1.25 in. N/A 14 gpm
N/A HTMS HB 1.50"/SAE-32 100 N/A Standard (No Bypass) N/A Hose Barb N/A 1.50 in. N/A 20 gpm
N/A HTMS HB 1.50"/SAE-48 100 N/A Standard (No Bypass) N/A Hose Barb N/A 1.50 in. N/A 21 gpm
N/A HTMS HB 1.50"/SAE-48 100 RV3 N/A 3 psi Bypass Valve N/A Hose Barb N/A 1.50 in. N/A 21 gpm
N/A HTMS HB 2.00"/SAE-40 100 N/A Standard (No Bypass) N/A Hose Barb N/A 2.00 in. N/A 30 gpm
N/A HTMS HB 2.00"/SAE-48 100 N/A Standard (No Bypass) N/A Hose Barb N/A 2.00 in. N/A 40 gpm
N/A HTMS HB 2.00"/SAE-48 100 RV3 N/A 3 psi Bypass Valve N/A Hose Barb N/A 2.00 in. N/A 40 gpm
N/A HTMS HB 2.50"/SAE-48 100 N/A Standard (No Bypass) N/A Hose Barb N/A 2.50 in. N/A 50 gpm
N/A HTMS NPT 1 1/4 100 N/A Standard (No Bypass) N/A NPT N/A 1 1/4 in. N/A 25 gpm
N/A HTMS NPT 1 1/4 100 RV5 N/A 5 psi Bypass Valve N/A NPT N/A 1 1/4 in. N/A 25 gpm
N/A HTMS NPT 1 100 N/A Standard (No Bypass) N/A NPT N/A 1 in. N/A 15 gpm
N/A HTMS NPT 1 100 RV5 N/A 5 psi Bypass Valve N/A NPT N/A 1 in. N/A 15 gpm
N/A HTMS NPT 1/2 100 N/A Standard (No Bypass) N/A NPT N/A 1/2 in. N/A 5 gpm
N/A HTMS NPT 1/2 100 RV5 N/A 5 psi Bypass Valve N/A NPT N/A 1/2 in. N/A 5 gpm
N/A HTMS NPT 2 100 N/A Standard (No Bypass) N/A NPT N/A 2 in. N/A 50 gpm
N/A HTMS NPT 2 100 RV5 N/A 5 psi Bypass Valve N/A NPT N/A 2 in. N/A 50 gpm
N/A HTMS NPT 3 100 N/A Standard (No Bypass) N/A NPT N/A 3 in. N/A 100 gpm
N/A HTMS NPT 3 100 RV5 N/A 5 psi Bypass Valve N/A NPT N/A 3 in. N/A 100 gpm
N/A HTMS NPT 3/4 100 N/A Standard (No Bypass) N/A NPT N/A 3/4 in. N/A 10 gpm
N/A HTMS NPT 3/4 100 RV5 N/A 5 psi Bypass Valve N/A NPT N/A 3/4 in. N/A 10 gpm
N/A HTMS NPTM 2 100 N/A Standard (No Bypass) N/A NPTM N/A 2 in. N/A 50 gpm
1 - 25 of 38 | Results Per Page | View | Unit of Measure
1 2