HTMS TWF Tank Weld Flanges
Strainers
For use with HTMS Hose Barb and SAE Strainers. Materials are low carbon steel suitable for all welding techniques.
Part Number |
Model Code Description |
Port Size |
Connection Size |
Outer Diameter |
Inner Diameter |
Core Products |
|---|---|---|---|---|---|---|
| 2078493 | N/A Reservoir Weld Flange - SAE 6 | Port Size N/A 9/16 in. - 18 | Connection Size N/A SAE 6 | Outer Diameter N/A 1.5 in | Inner Diameter N/A 0.93 in | Core Products |
| 2078494 | N/A Reservoir Weld Flange - SAE 8 | Port Size N/A 3/4 in. - 16 | Connection Size N/A SAE 8 | Outer Diameter N/A 1.5 in | Inner Diameter N/A 0.93 in | Core Products |
| 2078495 | N/A Reservoir Weld Flange - SAE 12 | Port Size N/A 1-1/16 in. - 12 | Connection Size N/A SAE 12 | Outer Diameter N/A 2.13 in | Inner Diameter N/A 1.38 in | Core Products |
| 2078496 | N/A Reservoir Weld Flange - SAE 16 | Port Size N/A 1-15/16 in. - 12 | Connection Size N/A SAE 16 | Outer Diameter N/A 2.38 in | Inner Diameter N/A 1.66 in | Core Products |
| 2078497 | N/A Reservoir Weld Flange - SAE 20 | Port Size N/A 1-5/8 in. - 12 | Connection Size N/A SAE 20 | Outer Diameter N/A 2.69 in | Inner Diameter N/A 2.00 in | Core Products |
| 2078482 | N/A Reservoir Weld Flange - SAE 24 | Port Size N/A 1-7/8 in. - 12 | Connection Size N/A SAE 24 | Outer Diameter N/A 3 in | Inner Diameter N/A 2.25 in | Core Products |
| 2078483 | N/A Reservoir Weld Flange - SAE 32 | Port Size N/A 2-1/2 in. - 12 | Connection Size N/A SAE 32 | Outer Diameter N/A 3.50 in | Inner Diameter N/A 2.63 in | Core Products |
| 2078484 | N/A Reservoir Weld Flange - SAE 48 | Port Size N/A 3-3/8 in. - 12 | Connection Size N/A SAE 48 | Outer Diameter N/A 4.63 in | Inner Diameter N/A 3.66 in | Core Products |