COMPANY HEADER

For use with HTMS Hose Barb and SAE Strainers. Materials are low carbon steel suitable for all welding techniques.

1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 

Part Number

Model Code Description

Port Size

Connection Size

Outer Diameter

Inner Diameter

Core Products

N/A Reservoir Weld Flange - SAE 6 N/A 9/16 in. - 18 N/A SAE 6 N/A 1.5 in N/A 0.93 in
N/A Reservoir Weld Flange - SAE 8 N/A 3/4 in. - 16 N/A SAE 8 N/A 1.5 in N/A 0.93 in
N/A Reservoir Weld Flange - SAE 12 N/A 1-1/16 in. - 12 N/A SAE 12 N/A 2.13 in N/A 1.38 in
N/A Reservoir Weld Flange - SAE 16 N/A 1-15/16 in. - 12 N/A SAE 16 N/A 2.38 in N/A 1.66 in
N/A Reservoir Weld Flange - SAE 20 N/A 1-5/8 in. - 12 N/A SAE 20 N/A 2.69 in N/A 2.00 in
N/A Reservoir Weld Flange - SAE 24 N/A 1-7/8 in. - 12 N/A SAE 24 N/A 3 in N/A 2.25 in
N/A Reservoir Weld Flange - SAE 32 N/A 2-1/2 in. - 12 N/A SAE 32 N/A 3.50 in N/A 2.63 in
N/A Reservoir Weld Flange - SAE 48 N/A 3-3/8 in. - 12 N/A SAE 48 N/A 4.63 in N/A 3.66 in
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1