The BF series is a series of particulate tank breathers that are designed to filter particulate matter out of the air entering fuel tanks, reservoirs, gearboxes, etc… and are offered in both metal and plastic construction with a wide range of tank connection options.
While the ELF Series is a line of filler breathers that offer not only a particulate breather for your hydraulic system but also a filter basket which will allow you to fill the tank trough the same opening.
The BF Dry has a Fiberglass element that helps reduce the ingress of Water particulate into tanks and reservoirs. The BF 30 Oleophobic (SO902) is designed to coalesce oil mist in the breather and allow it to drip back into the tank or reservoir. The reduces the oil mist from escaping the tank through the breather and also reduces the builtup of dirt around the tank or reservoir filler.
/en-ca/Asset/Acces_ReservAcc_BreathPart_BF30.jpg