• HYDAC Magazine
  • Company
    About us Locations Contacts Trade Fairs and Events Sustainability Distributors
  • Careers
Canada
Contact
Contact Finder Location Finder Contact Form
myHYDAC
Products & Business Areas
back
Products & Business Areas
Hydraulics & Filtration Hydraulics & Filtration
back
Hydraulics & Filtration
Overview
Hydraulic & Lube Filters
Process Filters
Fuel Filtration
Filter Systems & Diagnostics (IoT)
Accumulators
Accessories
Control Technology Control Technology
back
Control Technology
Overview
Electronic Sensors & Controls
Valves
Ball and accessory valves
Diagnostic (IoT)
Edge Computing
Thermal Management Thermal Management
back
Thermal Management
Overview
Coolers-Air Cooled (Standard)
Plate Heat Exch-Brazed-Liq Cooled-Stand
Industrial Automation Cooling Systems
Drive Technology Drive Technology
back
Drive Technology
Overview
Cylinders
Linear technology
Power Units
Directly to the product catalog
System Solutions
back
System Solutions
Power Units

Whether customized one-off productions or cost-effective and versatile series products, at HYDAC you will find an economical solution for almost all industries.

Mobile Valves

More efficient, safer, smarter: HYDAC is already developing tomorrow's components and systems for mobile work machines today.

Systems Technology

A comprehensive approach to system advice is a top priority at HYDAC. This means that you reap the benefits of a complete package, all from a single supplier.

Software Plattform MATCH

We control and automate mobile machines under the aspect of functional safety.

Directly to the product catalog
Industries & Applications
back
Industries & Applications
Industrial Solutions Industrial Solutions
back
Industries & Applications
Overview
Automotive Industry
Battery Production
Compressors and Blowers
Construction Materials Industry
Data centre
Displacement Pumps and Flow Pumps
Food & Beverage
Geothermal Power & Aquathermal Power
Hardening Plants
Hydrogen & Alternative Sources of Energy
Hydropower
Large Engines
Machine Tools
Metallurgy
Mining
Oil and Gas
Plastic Injection Moulding Machines
Power Generation
Presses & Forming Machines
Pulp & Paper Industry
Railway Technology
Recycling
Shipbuilding
Solar Power
Test Bench Technology
Wind Power
Automotive Industry
Battery Production
Compressors and Blowers
Construction Materials Industry
Data centre
Displacement Pumps and Flow Pumps
Food & Beverage
Geothermal Power & Aquathermal Power
Hardening Plants
Hydrogen & Alternative Sources of Energy
Hydropower
Large Engines
Machine Tools
Metallurgy
Mining
Oil and Gas
Plastic Injection Moulding Machines
Power Generation
Presses & Forming Machines
Pulp & Paper Industry
Railway Technology
Recycling
Shipbuilding
Solar Power
Test Bench Technology
Wind Power
Mobile Applications Mobile Applications
back
Industries & Applications
Overview
Electrification of Mobile Machines
Electro-hydraulic & assistance systems
Functional Safety in Mobile Machines
Functions & Modules
Sensors & system electronics
Sustainable machine operation and space optimisation
Thermal Management For Mobile Machines
Agricultural & Forestry Machinery
Construction Machinery & Mining
Lifting & Material Handling
Municipal Machines
Electrification of Mobile Machines
Electro-hydraulic & assistance systems
Functional Safety in Mobile Machines
Functions & Modules
Sensors & system electronics
Sustainable machine operation and space optimisation
Thermal Management For Mobile Machines
Agricultural & Forestry Machinery
Construction Machinery & Mining
Lifting & Material Handling
Municipal Machines
Directly to the product catalog
Service
back
Service
Services Services
back
Services
HYDAC Service
Engineering Support
Tank Optimization
Product Information Search
Drivers & Software
Download Center
Fluid Care Management Fluid Care Management
back
Fluid Care Management
Fluid Engineering
Fluid Care Programme
Technical Cleanliness
Functional Safety in the Industry
Services for Suppliers & Buyers Services for Suppliers & Buyers
back
Services for Suppliers & Buyers
Automotive Release Lists
Resources Resources
back
Resources
Rental Program
Videos
Fluid Service Lab
Trainings Trainings
back
Trainings
Hydraulic Trainer
Directly to the product catalog
E-Tools
back
E-Tools
Overview
E-Tools
Filter-IT²

Configurator for Hydraulic Filters

Betterfit

Cross-Reference Tool for Filter Elements

ProFilt Navigator

Process Filter Selection Helper

Accu-FIND

Hydraulic Accumulator Selector

ASPlight

Calculator for Hydraulic Accumulators

Accu-MOUNT

Hydraulic Accumulator Mounting Selector

pā‚€ calculator

Pre-Charge Pressure Calculator for Hydraulic Accumulators

Easy Application Designer

Online tool for designing complete control blocks

EHCD-Selector

Electro-Hydraulic Control Device Selector

Product information search

Quickly and easily find documentation, spare parts lists and brochures relating to your product

Drivers & Software

Software, Device Drivers & Documentation for HYDAC Sensors, Valves, Drives & Condition Monitoring Systems

Directly to the product catalog
All Products
HYDAC Magazine
Company Company
back
Company
About us
Locations
Contacts
Trade Fairs and Events
Sustainability
Distributors
Careers
Contact
back
Contact Finder
Location Finder
Contact Form
|
  • Sign In
All Categories > Hydraulic and Lube Filters > Filters-Low Pressure / Return Line (=< 360 PSI)

Filters-Low Pressure / Return Line (=< 360 PSI)


Request a Quote Search by Specification
In-Line Spin-On Filter - MF Series (250 PSI)

In-Line Spin-On Filter - MF Series (250 PSI)

(612)
InLineDupSpinOnFilter_MFD

In-Line Duplex Spin-On Filter - MFD Series (250 PSI)

(33)
InLineDupSpinOnFilter_MFDS

In-Line Duplex Spin-On Filter - MFDS Series (250 PSI)

(150)
InTankInLineReturnFilter_RF

In-Tank / In-Line Return Filter - RF Series (360 PSI)

(985)
InTankMobileReturnLineFilter_RFM

In-Tank Mobile Return Line Filter - RFM Series (145 PSI)

(690)
NF.jpg

In-Tank/Inline Industrial Filter (NF Series 360 PSI)

(214)
NFD.jpg

In-Tank/Inline Duplex Industrial Filter (NFD Series 360 PSI)

(63)
RFD.jpg

In-Tank/Inline Duplex Industrial Filter (RFD Series 360 PSI)

(345)
HF4R.jpg

In-Tank Return Filter (HF4R Series 100 PSI)

(201)
FLN.jpg

Inline Industrial Filter (FLN Series 360 PSI)

(106)
FLND.jpg

Inline Duplex Industrial Filter (FLND Series 360 PSI)

(257)
RFL_Cast.jpg

Inline Industrial/Lube Filter (RFL Cast Series 360 PSI)

(31)
RFL_Welded.jpg

Inline Industrial/Lube Filter (RFL Welded Series 230 PSI)

(48)
RFLD_Cast.jpg

Inline Duplex Industrial/Lube Filter (RFLD Cast Series 580 PSI)

(158)
RFLD_Welded.jpg

Inline Duplex Industrial/Lube Filter (RFLD Welded Series 230 PSI)

(29)
NFH.jpg

Inline Modular Industrial Filter (NFH Series 500 PSI)

(205)
NFHD.jpg

Inline Modular Duplex Industrial Filter (NFHD Series 500 PSI)

(104)
FiltersLowPressure_AirX_RFB_RFT_RFBComp.jpg

Air-X Filter Series (145 psi)

(48)
  • DISCOVER
    • About Us
    • Trade Fairs and Events
    • Magazine
    • Mobile Solutions
    • Industrial Solutions
  • FOLLOW
    • Facebook
    • Instagram
    • YouTube
    • LinkedIn
  • CONTACT

    HYDAC Corporation
    Federal Road 14
    Welland Ontario L3B 3P2
    Canada

    • Contact Form
    • Contacts
    • Locations
  • Imprint
  • Privacy Policy
  • Terms And Conditions
  • Legal & Policies
  • Imprint
  • |
  • Privacy Policy
  • |
  • Terms And Conditions
  • |
  • Legal & Policies
  • |
The copyrights and industrial property rights to the content published here are reserved by HYDAC International GmbH.