Type |
N/A Heavy Duty Clamp |
Model Code Description |
N/A HSS 219 |
Series |
N/A HSS |
Weight |
N/A 1.7 kg3.8 lb |
BUn |
N/A EA |
Division |
N/A ACCUMULATORS |
Product Group Family |
N/A ACCESSORIES-ACCUMULATORS |
Product |
N/A ACCUMULATORS ACCESSORIES |
Dimension A |
N/A 268 mm10.55 in |
Dimension B |
N/A 216 mm8.50 in |
Dimension C (Ref) |
N/A 240 mm9.45 in |
Dimension D |
N/A 219 mm8.62 in |
Dimension D (Range) |
N/A 216 to 222 mm8.50 to 8.74 in |
Dimension E |
N/A 40 mm1.6 in |
Dimension H |
N/A 123 mm4.84 in |
Dimension K |
N/A 285 mm11.22 in |
Diameter L |
N/A 15 mm0.59 in |
Dimension Z |
N/A 40 mm1.57 in |
N/A
Mounting components are used primarily for the following: |
N/A
They are constructed out of zinc-plated steel with a stainless steel strap (depending on style), utilizing a rubber insert to absorb vibration. |