Clamps, consoles and accumulator sets can be used for optimum mounting of the bladder accumulator. The console of the bladder accumulator is equipped with a rubber support ring.
Unit of Measure

Specifications

Type

Mounting Kit

Series

SEB

Model Code Description

SEB 32/54 Accumulator Set

Volume Capacity

10 gal15 gal32 L54 L

Use With

SB330 32/54L

Weight

22.7 kg50 lb

Division

ACCUMULATORS

Product Group Family

ACCESSORIES-ACCUMULATORS

Product

ACCUMULATORS ACCESSORIES

Dimensions

Width

12.99 in330 mm

Height

52.76 in1340 mm