Automatic Backflushing Filter, 25 - 3000 micron Conical Elements, Vertical Configuration
Unit of Measure

Specifications

Type

Automatic Backwash Filter

Material

Carbon, Stainless (Consult Factory)

Dimensions

Size

12 in

Width

29.921 in760 mm

Height

86.024 in2185 mm

Depth

26.378 in670 mm