Automatic Backflushing Filter, 25 - 3000 micron Conical Elements, Vertical Configuration
Unit of Measure

Specifications

Type

Automatic Backwash Filter

Material

Carbon, Stainless (Consult Factory)

Dimensions

Size

24 in

Width

59.055 in1500 mm

Height

104.331 in2650 mm

Depth

48.425 in1230 mm