Automatic Backflushing Filter, 20 - 3000 micron Conical Elements, Vertical Configuration
Unit of Measure

Specifications

Type

N/A Automatic Backwash Filter

Material

N/A Carbon, Stainless Steel (Consult Factory)

Dimensions

Size

N/A 6 in

Width

N/A 21.260 in540 mm

Height

N/A 56.102 in1425 mm

Depth

N/A 17.520 in445 mm