Automatic Backflushing Filter, 20 - 3000 micron Conical Elements, Horizontal Configuration
Unit of Measure

Specifications

Type

N/A Automatic Backwash Filter

Material

N/A Carbon, Stainless (Consult Factory)

Dimensions

Size

N/A 4 in

Width

N/A 45.866 in1165 mm

Height

N/A 26.969 in685 mm

Depth

N/A 13.386 in340 mm