Unit of Measure

Specifications

Model Code Description

KH3-06NPT-L-1114-11X-A

Connection Type

NPT

Port Size

06

Operating Pressure [Max]

7250 psi

Material Body

Carbon Steel

Material Spindle and Ball

Carbon Steel

Material Ball Seal

Polyacetal (Standard)

Material O-Ring

Fluoroelastomer (FPM) (Standard)

Connection Standard

ANSI/ASME 1.20.1 Taper Pipe Thread

Type

Ball Valve

Flow Direction

2-Way

Housing Type

Block Housing

Nominal Size

06

Ball Plating

Chrome Plated

Spindle Plating

Zinc Plated

Material Spindle Seal

FPM (Floroelastomer) (standard)

Valve Operator

Handle

Material Handle

Aluminum

Material Housing

Carbon Steel

Housing Surface Plating

Zinc Plated

Note for Maximum Pressure

Dependent upon valve and seal materials selected.

Weight

1.6 kg3.5 lb

Handle Codes

Straight Aluminum

Operating Temperature [Min]

14 ºF

Operating Temperature [Max]

176 ºF

Industry Standards/Certifications

American National Standards Institute (ANSI)/American Society of Mechanical Engineers (ASME)

BUn

EA

Dimensions

Connection Size

1/4 NPT

Dimension A

6.42 in163 mm

Dimension H1

2.28 in58 mm

Dimension H2

0.51 in13 mm

Dimension H3

1.57 in40 mm

Dimension H4

0.87 in22 mm

Dimension L1

100 mm

Dimension SQ

0.47 in12 mm

Pipe Size

1/4 in

Pipe Diameter

0.540 in