• 1/2" - 2" Full Port Design
  • Carbon Steel or Stainless Steel Housings
  • Operating Pressure: to 6000 psi depending on valve size and seal materials selected
  • Temperature Range: 14 ºF to 176 ºF with standard materials up to maximum pressure rating. Extended temperature range -40 ºF to 392 ºF on request with special materials and reduced pressure rating
Unit of Measure

Specifications

Model Code Description

KHB-25F3-1122X-12X-A-L

Connection Type

SAE

Port Size

25

Operating Pressure [Max]

5000 psi

Material Body

Carbon Steel

Material Spindle and Ball

Carbon Steel

Material O-Ring

Nitrile Rubber (NBR) (Buna-N)

Connection Standard

Standard Pressure Series, Code 61 SAE J518 Four Bolt Split Flange Type

Type

Ball Valve

Mounting Type

Flange

Flow Direction

2-Way

Housing Type

Block Housing

Flange Dash Size

-16

Ball Plating

Chrome Plated

Spindle Plating

Zinc Plated

Material Split Flange

Without Split Flanges

Valve Operator

Handle

Material Handle

Aluminum

Material Housing

Carbon Steel

Housing Surface Plating

Zinc Plated

Locking Device Option

Locking Device

Note for Maximum Pressure

Dependent upon valve and seal materials selected.

Weight

2.3 kg5.1 lb

Handle Codes

Offset Aluminum

Operating Temperature [Min]

14 ºF

Operating Temperature [Max]

176 ºF

BUn

EA

Division

ACCESSORIES

Product Group Family

BALL VALVES-HIGH PRESSURE (?3000 PSI)

Product

BALL VALVES

Dimensions

Connection Size

F3

Nominal Flange Size

1 in

Dimension A

7.20 in183 mm

Dimension B

2.24 in57 mm

Dimension C

0.31 in8 mm

Diameter D

0.98 in25 mm

Diameter D1

1.75 in44.45 mm

Diameter D2

1.50 in38 mm

Dimension H

3.23 in82 mm

Dimension H1

2.52 in64 mm

Dimension H2

0.43 in11 mm

Dimension H3

1.12 in28.5 mm

Dimension H4

3.74 in95 mm

Dimension L

6.95 in176.5 mm

Dimension SQ

0.55 in14 mm