• 1/4" - 2" Full Port Design
  • Carbon Steel or Stainless Steel Housings
  • Operating Pressure: to 7250 psi depending on valve size and seal materials selected
  • Temperature Range: 14 ºF to 176 ºF with standard materials up to maximum pressure rating. Extended temperature range -40 ºF to 392 ºF on request with special materials and reduced pressure rating
Unit of Measure

Specifications

Model Code Description

N/A KHB-25NPT-1112-11X-A-L

Connection Type

N/A NPT

Valve Size

N/A 25

Operating Pressure [Max]

N/A 6000 psi

Material Body

N/A Carbon Steel

Material Spindle and Ball

N/A Carbon Steel

Material Ball Seal

N/A Polyacetal (Standard)

Material O-Ring

N/A Nitrile Rubber (NBR) (Buna-N)

Connection Standard

N/A ANSI/ASME 1.20.1 Taper Pipe Thread

Type

N/A Ball Valve

Flow Direction

N/A 2-Way

Housing Type

N/A Block Housing

Nominal Size

N/A 25

Ball Plating

N/A Chrome Plated

Spindle Plating

N/A Zinc Plated

Valve Operator

N/A Handle

Material Handle

N/A Aluminum

Material Housing

N/A Carbon Steel

Housing Surface Plating

N/A Zinc Plated

Locking Device Option

N/A Locking Device

Note for Maximum Pressure

N/A Dependent upon valve and seal materials selected.

Weight

N/A 2.0 kg4.41 lb

Handle Codes

N/A Straight Aluminum

Operating Temperature [Min]

N/A 14 ºF

Operating Temperature [Max]

N/A 176 ºF

Industry Standards/Certifications

N/A American National Standards Institute (ANSI)/American Society of Mechanical Engineers (ASME)

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A BALL VALVES-HIGH PRESSURE (?3000 PSI)

Product

N/A BALL VALVES

Dimensions

Connection Size

N/A 1 NPT

Dimension A

N/A 7.88 in200 mm

Dimension B

N/A 2.24 in57 mm

Diameter D

N/A 0.98 in25 mm

Dimension H

N/A 3.23 in82 mm

Dimension H1

N/A 2.52 in64 mm

Dimension H2

N/A 0.43 in11 mm

Dimension H3

N/A 1.12 in28.5 mm

Dimension H4

N/A 2.40 in61 mm

Dimension L

N/A 4.45 in113 mm

Dimension SQ

N/A 0.55 in14 mm

Pipe Size

N/A 1 in

Pipe Diameter

N/A 1.315 in