Unit of Measure

Specifications

Model Code Description

KHB3K-10NPT-L-1114-16X-A

Connection Type

NPT

Port Size

10

Operating Pressure [Max]

6000 psi

Material Body

Carbon Steel

Material Spindle and Ball

Carbon Steel

Material Ball Seal

Polyacetal (Standard)

Material O-Ring

Fluoroelastomer (FPM) (Standard)

Connection Standard

ANSI/ASME 1.20.1 Taper Pipe Thread

Type

Ball Valve

Flow Direction

2-Way

Housing Type

Block Housing

Nominal Size

10

Ball Plating

Chrome Plated

Spindle Plating

Zinc Plated

Material Spindle Seal

FPM (Floroelastomer) (standard)

Valve Operator

Handle

Material Handle

Steel

Material Housing

Carbon Steel

Housing Surface Plating

Zinc Plated

Note for Maximum Pressure

Dependent upon valve and seal materials selected.

Weight

3.0 kg6.6 lb

Handle Codes

offset Steel

Operating Temperature [Min]

14 ºF

Operating Temperature [Max]

176 ºF

Industry Standards/Certifications

American National Standards Institute (ANSI)/American Society of Mechanical Engineers (ASME)

BUn

EA

Division

ACCESSORIES

Product Group Family

BALL VALVES-HIGH PRESSURE (?3000 PSI)

Product

BALL VALVES

Dimensions

Connection Size

3/8 NPT

Dimension A

5.9 in150 mm

Dimension B

1.26 in32 mm

Diameter D

0.39 in10 mm

Dimension H1

0.67 in17 mm

Dimension H2

1.57 in40 mm

Dimension H3

1.69 in43 mm

Dimension L

2.83 in72 mm

Dimension L1

42 mm

Dimension SQ

0.35 in9 mm

Pipe Size

3/8 in

Pipe Diameter

0.675 in