Unit of Measure

Specifications

Model Code Description

KHP-10-1114-11X-A

Port Size

10

Operating Pressure [Max]

5000 psi

Material Body

Carbon Steel

Material Spindle and Ball

Carbon Steel

Material Ball Seal

Polyacetal (Standard)

Material O-Ring

Fluoroelastomer (FPM) (Standard)

Type

Ball Valve

Mounting Type

Manifold

Flow Direction

2-Way

Housing Type

Block Housing

Nominal Size

10

Ball Plating

Chrome Plated

Spindle Plating

Zinc Plated

Material Spindle Seal

FPM (Floroelastomer) (standard)

Valve Operator

Handle

Material Handle

Aluminum

Material Housing

Carbon Steel

Housing Surface Plating

Zinc Plated

Note for Maximum Pressure

Dependent upon valve and seal materials selected.

Weight

1.2 kg2.6 lb

Handle Codes

Straight Aluminum

Operating Temperature [Min]

14 ºF

Operating Temperature [Max]

176 ºF

BUn

EA

Dimensions

Connection Size

N/A

Dimension A

0.08 in2 mm

Dimension B

2.17 in55 mm

Diameter D

0.35 in9 mm

Diameter D1

0.55 in14 mm

Diameter D2

0.374 in9.5 mm

Dimension H

1.77 in45 mm

Dimension H1

3.58 in91 mm

Dimension L

2.76 in70 mm

Dimension L1

7.5 mm

Dimension SQ

0.35 in9 mm