• 1/4" - 2" Full Port Design
  • Carbon Steel or Stainless Steel Housings
  • Operating Pressure: to 7250 psi depending on valve size and seal materials selected
  • Temperature Range: 14 ºF to 176 ºF with standard materials up to maximum pressure rating. Extended temperature range -40 ºF to 392 ºF on request with special materials and reduced pressure rating
Unit of Measure

Specifications

Model Code Description

N/A KHB-12SR-1112-16X-A

Connection Type

N/A Heavy Range Metric Tube Din 2353

Valve Size

N/A 12

Operating Pressure [Max]

N/A 6000 psi

Material Body

N/A Carbon Steel

Material Spindle and Ball

N/A Carbon Steel

Material Ball Seal

N/A Polyacetal (Standard)

Material O-Ring

N/A Nitrile Rubber (NBR) (Buna-N)

Type

N/A Ball Valve

Flow Direction

N/A 2-Way

Housing Type

N/A Block Housing

Nominal Size

N/A 12

Ball Plating

N/A Chrome Plated

Spindle Plating

N/A Zinc Plated

Material Spindle Seal

N/A NBR (Buna N)

Valve Operator

N/A Handle

Material Handle

N/A Steel

Material Housing

N/A Carbon Steel

Housing Surface Plating

N/A Zinc Plated

Note for Maximum Pressure

N/A Dependent upon valve and seal materials selected.

Weight

N/A 0.25 kg0.55 lb

Handle Codes

N/A offset Steel

Operating Temperature [Min]

N/A 14 ºF

Operating Temperature [Max]

N/A 176 ºF

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A BALL VALVES-HIGH PRESSURE (?3000 PSI)

Product

N/A BALL VALVES

Dimensions

Connection Size

N/A M20 X1.5

Dimension B

N/A 1.26 in32 mm

Diameter D

N/A 0.31 in8 mm

Dimension d1

N/A M 20 X 1.5

Dimension I

N/A 12 mm

Dimension H

N/A 2.09 in53 mm

Dimension H1

N/A 0.67 in17 mm

Dimension H2

N/A 1.57 in40 mm

Dimension H3

N/A 0.33 in8.5 mm

Dimension SW1

N/A 9 mm

Dimension SW2

N/A 27 mm

Dimension L

N/A 3.00 in76 mm

Dimension L1

N/A 42 mm