• 1/4" - 2" Full Port Design
  • BSP or DIN2353 Connections
  • Carbon Steel or Stainless Steel Housings
  • Operating Pressure to 7250 psi (500 bar) depending on valve size and seal materials selected
  • Temperature Range: 14 ºF to 176 ºF with standard materials up to maximum pressure rating. Extended temperature range -40 ºF to 392 ºF on request with special materials and reduced pressure rating
Unit of Measure

Specifications

Model Code Description

N/A KHB-G1-1114-11X-A-L

Connection Type

N/A (BSP) Female Thread

Valve Size

N/A 25

Operating Pressure [Max]

N/A 6000 psi

Material Body

N/A Carbon Steel

Material Spindle and Ball

N/A Carbon Steel

Material Ball Seal

N/A Polyacetal (Standard)

Material O-Ring

N/A Fluoroelastomer (FPM) (Standard)

Connection Standard

N/A BSP Ports with ISO 228 Threads

Type

N/A Ball Valve

Flow Direction

N/A 2-Way

Housing Type

N/A Block Housing

Nominal Size

N/A DN 25

Ball Plating

N/A Chrome Plated

Spindle Plating

N/A Zinc Plated

Valve Operator

N/A Handle

Material Handle

N/A Aluminum

Material Housing

N/A Carbon Steel

Housing Surface Plating

N/A Zinc Plated

Locking Device Option

N/A Locking Device

Note for Maximum Pressure

N/A Dependent upon valve and seal materials selected.

Weight

N/A 2.03 kg4.48 lb

Connection Gender

N/A Female

Handle Codes

N/A Straight Aluminum

Operating Temperature [Min]

N/A 14 ºF

Operating Temperature [Max]

N/A 176 ºF

Industry Standards/Certifications

N/A International Organization for Standardization (ISO)

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A BALL VALVES-HIGH PRESSURE (?3000 PSI)

Product

N/A BALL VALVES

Dimensions

Connection Size

N/A G1

Dimension B

N/A 2.28 in58 mm

Diameter D

N/A 25 mm

Dimension d1

N/A G1

Dimension I

N/A 20.5 mm

Dimension H

N/A 3.23 in82 mm

Dimension H1

N/A 1.12 in28.5 mm

Dimension H2

N/A 2.56 in65 mm

Dimension H3

N/A 0.46 in11.6 mm

Dimension SW1

N/A 14 mm

Dimension SW2

N/A 50 mm

Dimension L

N/A 4.45 in113 mm

Dimension L1

N/A 65 mm