Unit of Measure

Specifications

Model Code Description

N/A KHB3K-25SAE-L-1115-11X-A

Connection Type

N/A SAE

Valve Size

N/A 25

Operating Pressure [Max]

N/A 5000 psi

Material Body

N/A Carbon Steel

Material Spindle and Ball

N/A Carbon Steel

Material Ball Seal

N/A Polyacetal (Standard)

Material O-Ring

N/A Ethylene Propylene Rubber (EPR)

Connection Standard

N/A SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing

Type

N/A Ball Valve

Flow Direction

N/A 2-Way

Housing Type

N/A Block Housing

Nominal Size

N/A 25

Ball Plating

N/A Chrome Plated

Spindle Plating

N/A Zinc Plated

Material Spindle Seal

N/A Ethylene Propylene Rubber (EPR)

Valve Operator

N/A Handle

Material Handle

N/A Aluminum

Material Housing

N/A Carbon Steel

Housing Surface Plating

N/A Zinc Plated

Note for Maximum Pressure

N/A Dependent upon valve and seal materials selected.

Weight

N/A 2.2 kg4.85 lb

Handle Codes

N/A Straight Aluminum

Operating Temperature [Min]

N/A 14 ºF

Operating Temperature [Max]

N/A 176 ºF

Industry Standards/Certifications

N/A International Organization for Standardization (ISO)

BUn

N/A EA

Dimensions

Connection Size

N/A 1-5/16-12 UN

Dimension A

N/A 7.87 in200 mm

Dimension B

N/A 2.28 in58 mm

Diameter D

N/A 0.98 in25 mm

Dimension H1

N/A 1.16 in29.5 mm

Dimension H2

N/A 2.56 in65 mm

Dimension H3

N/A 2.40 in61 mm

Dimension L

N/A 4.45 in113 mm

Dimension L1

N/A 65 mm

Dimension SQ

N/A 0.55 in14 mm