• 1/4" - 2" Full Port Design
  • BSP or DIN2353 Connections
  • Carbon Steel or Stainless Steel Housings
  • Operating Pressure to 7250 psi (500 bar) depending on valve size and seal materials selected
  • Temperature Range: 14 ºF to 176 ºF with standard materials up to maximum pressure rating. Extended temperature range -40 ºF to 392 ºF on request with special materials and reduced pressure rating
Unit of Measure

Specifications

Model Code Description

KHB-G1/2-1114-11X-A

Connection Type

(BSP) Female Thread

Port Size

16

Operating Pressure [Max]

7250 psi

Material Body

Carbon Steel

Material Spindle and Ball

Carbon Steel

Material Ball Seal

Polyacetal (Standard)

Material O-Ring

Fluoroelastomer (FPM) (Standard)

Connection Standard

BSP Ports with ISO 228 Threads

Type

Ball Valve

Flow Direction

2-Way

Housing Type

Block Housing

Ball Plating

Chrome Plated

Spindle Plating

Zinc Plated

Valve Operator

Handle

Material Handle

Aluminum

Material Housing

Carbon Steel

Housing Surface Plating

Zinc Plated

Weight

0.70 kg

Connection Gender

Female

Handle Codes

Straight Aluminum

Operating Temperature [Min]

14 ºF

Operating Temperature [Max]

176 ºF

Industry Standards/Certifications

International Organization for Standardization (ISO)

BUn

EA

Division

ACCESSORIES

Product Group Family

BALL VALVES-HIGH PRESSURE (?3000 PSI)

Product

BALL VALVES

Dimensions

Connection Size

G1/2

Dimension B

40 mm

Diameter D

15 mm

Dimension d1

G1/2

Dimension I

16 mm

Dimension H

62 mm

Dimension H1

20 mm

Dimension H2

46 mm

Dimension H3

11 mm

Dimension SW1

12 mm

Dimension SW2

32 mm

Dimension L

83 mm

Dimension L1

47 mm