• 1/4" - 2" Full Port Design
  • Carbon Steel or Stainless Steel Housings
  • Operating Pressure: to 7250 psi depending on valve size and seal materials selected
  • Temperature Range: 14 ºF to 176 ºF with standard materials up to maximum pressure rating. Extended temperature range -40 ºF to 392 ºF on request with special materials and reduced pressure rating
Unit of Measure

Specifications

Model Code Description

KHM-G11/2-1112-16X-A-L

Connection Type

(BSP) Female Thread

Port Size

40

Operating Pressure [Max]

6000 psi

Material Body

Carbon Steel

Material Spindle and Ball

Carbon Steel

Material Ball Seal

Polyacetal (Standard)

Material O-Ring

Nitrile Rubber (NBR) (Buna-N)

Connection Standard

BSP Ports with ISO 228 Threads

Type

Ball Valve

Flow Direction

2-Way

Housing Type

Forged Housing

Nominal Size

40

Ball Plating

Chrome Plated

Spindle Plating

Zinc Plated

Material Spindle Seal

NBR (Buna N)

Valve Operator

Handle

Material Handle

Steel

Material Housing

Carbon Steel

Housing Surface Plating

Zinc Plated

Locking Device Option

Locking Device

Note for Maximum Pressure

Dependent upon valve and seal materials selected.

Weight

4.4 kg9.70 lb

Handle Codes

offset Steel

Operating Temperature [Min]

14 ºF

Operating Temperature [Max]

176 ºF

Industry Standards/Certifications

International Organization for Standardization (ISO)

BUn

EA

Dimensions

Connection Size

G 1-1/2 (BSP)

Dimension B

3.70 in94 mm

Diameter D

1.50 in38 mm

Dimension H

4.65 in118.2 mm

Dimension H1

1.77 in45 mm

Dimension H2

3.93 in99.7 mm

Dimension H3

0.47 in12 mm

Dimension SW1

17 mm

Dimension SW2

70 mm

Dimension L

5.12 in130 mm