• 1/4" - 2" Full Port Design
  • Carbon Steel or Stainless Steel Housings
  • Operating Pressure: to 7250 psi depending on valve size and seal materials selected
  • Temperature Range: 14 ºF to 176 ºF with standard materials up to maximum pressure rating. Extended temperature range -40 ºF to 392 ºF on request with special materials and reduced pressure rating.
Unit of Measure

Specifications

Model Code Description

N/A KHB-10NPT-1114-12X-A-L

Connection Type

N/A NPT

Valve Size

N/A 10

Operating Pressure [Max]

N/A 7250 psi

Material Body

N/A Carbon Steel

Material Spindle and Ball

N/A Carbon Steel

Material Ball Seal

N/A Polyacetal (Standard)

Material O-Ring

N/A Fluoroelastomer (FPM) (Standard)

Connection Standard

N/A ANSI/ASME 1.20.1 Taper Pipe Thread

Type

N/A Ball Valve

Flow Direction

N/A 2-Way

Housing Type

N/A Block Housing

Nominal Size

N/A 10

Ball Plating

N/A Chrome Plated

Spindle Plating

N/A Zinc Plated

Valve Operator

N/A Handle

Material Handle

N/A Aluminum

Material Housing

N/A Carbon Steel

Housing Surface Plating

N/A Zinc Plated

Locking Device Option

N/A Locking Device

Note for Maximum Pressure

N/A Dependent upon valve and seal materials selected.

Weight

N/A 0.50 kg1.10 lb

Handle Codes

N/A Offset Aluminum

Industry Standards/Certifications

N/A American National Standards Institute (ANSI)/American Society of Mechanical Engineers (ASME)

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A BALL VALVES-HIGH PRESSURE (?3000 PSI)

Product

N/A BALL VALVES

Dimensions

Connection Size

N/A 3/8

Dimension A

N/A 5.91 in150 mm

Dimension B

N/A 1.26 in32 mm

Diameter D

N/A 0.39 in10 mm

Dimension H

N/A 2.09 in53 mm

Dimension H1

N/A 1.57 in40 mm

Dimension H2

N/A 0.33 in8.5 mm

Dimension H3

N/A 0.67 in17 mm

Dimension H4

N/A 1.69 in43 mm

Dimension L

N/A 2.83 in72 mm

Dimension SQ

N/A 0.35 in9 mm

Pipe Size

N/A 3/8 in

Pipe Diameter

N/A 0.675 in