• 1/4" - 2" Full Port Design
  • Carbon Steel or Stainless Steel Housings
  • Operating Pressure: to 7250 psi depending on valve size and seal materials selected
  • Temperature Range: 14 ºF to 176 ºF with standard materials up to maximum pressure rating. Extended temperature range -40 ºF to 392 ºF on request with special materials and reduced pressure rating
Unit of Measure

Specifications

Model Code Description

KHB-20SAE-1115-11X-A-L

Connection Type

SAE

Port Size

20

Operating Pressure [Max]

6000 psi

Material Body

Carbon Steel

Material Spindle and Ball

Carbon Steel

Material Ball Seal

Polyacetal (Standard)

Material O-Ring

Ethylene Propylene Rubber (EPR)

Connection Standard

SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing

Type

Ball Valve

Flow Direction

2-Way

Housing Type

Block Housing

Nominal Size

20

Ball Plating

Chrome Plated

Spindle Plating

Zinc Plated

Valve Operator

Handle

Material Handle

Aluminum

Material Housing

Carbon Steel

Housing Surface Plating

Zinc Plated

Locking Device Option

Locking Device

Note for Maximum Pressure

Dependent upon valve and seal materials selected.

Weight

1.3 kg2.87 lb

Handle Codes

Straight Aluminum

Operating Temperature [Min]

14 ºF

Operating Temperature [Max]

176 ºF

Industry Standards/Certifications

International Organization for Standardization (ISO)

BUn

EA

Division

ACCESSORIES

Product Group Family

BALL VALVES-HIGH PRESSURE (?3000 PSI)

Product

BALL VALVES

Dimensions

Connection Size

1-1/16-12 UN

Tube Size

-12

Dimension A

7.88 in200 mm

Dimension B

1.89 in48 mm

Diameter D

0.79 in20 mm

Dimension H

2.95 in75 mm

Dimension H1

2.24 in57 mm

Dimension H2

0.43 in11 mm

Dimension H3

0.96 in24.5 mm

Dimension H4

2.28 in58 mm

Dimension L

3.74 in95 mm

Dimension SQ

0.55 in14 mm