• 1/2" - 2" Full Port Design
  • Carbon Steel or Stainless Steel Housings
  • Operating Pressure: to 6000 psi depending on valve size and seal materials selected
  • Temperature Range: 14 ºF to 176 ºF with standard materials up to maximum pressure rating. Extended temperature range -40 ºF to 392 ºF on request with special materials and reduced pressure rating.
Unit of Measure

Specifications

Model Code Description

KHM-32F3-1114X-09X-A

Connection Type

SAE

Port Size

32

Operating Pressure [Max]

4000 psi

Material Body

Carbon Steel

Material Spindle and Ball

Carbon Steel

Material Ball Seal

Polyacetal (Standard)

Material O-Ring

Fluoroelastomer (FPM) (Standard)

Connection Standard

Standard Pressure Series, Code 61 SAE J518 Four Bolt Split Flange Type

Type

Ball Valve

Mounting Type

Flange

Flow Direction

2-Way

Housing Type

Forged Housing

Nominal Size

32

Flange Dash Size

-20

Ball Plating

Chrome Plated

Spindle Plating

Zinc Plated

Material Split Flange

Without Split Flanges

Valve Operator

Without Handle

Material Housing

Carbon Steel

Housing Surface Plating

Zinc Plated

Weight

4.1 kg9.0 lb

Handle Codes

Without Handle

BUn

EA

Division

ACCESSORIES

Product Group Family

BALL VALVES-HIGH PRESSURE (?3000 PSI)

Product

BALL VALVES

Dimensions

Connection Size

F3

Nominal Flange Size

1-1/4 in

Dimension A

12.00 in305 mm

Dimension B

2.95 in75 mm

Dimension C

0.31 in8 mm

Diameter D

1.18 in30 mm

Diameter D1

2.00 in50.8 mm

Diameter D2

1.69 in43 mm

Dimension H

4.06 in103 mm

Dimension H1

3.35 in85 mm

Dimension H2

0.47 in12 mm

Dimension H3

1.48 in37.5 mm

Dimension H4

5.94 in151 mm

Dimension L

7.54 in191.4 mm

Dimension SQ

0.67 in17 mm