Model Code Description |
N/A KHP-25-1114-09X-A |
Valve Size |
N/A 25 |
Operating Pressure [Max] |
N/A 5000 psi |
Material Body |
N/A Carbon Steel |
Material Spindle and Ball |
N/A Carbon Steel |
Material Ball Seal |
N/A Polyacetal (Standard) |
Material O-Ring |
N/A Fluoroelastomer (FPM) (Standard) |
Type |
N/A Ball Valve |
Mounting Type |
N/A Manifold |
Flow Direction |
N/A 2-Way |
Housing Type |
N/A Block Housing |
Nominal Size |
N/A 25 |
Ball Plating |
N/A Chrome Plated |
Spindle Plating |
N/A Zinc Plated |
Material Spindle Seal |
N/A FPM (Floroelastomer) (standard) |
Valve Operator |
N/A Without Handle |
Material Housing |
N/A Carbon Steel |
Housing Surface Plating |
N/A Zinc Plated |
Note for Maximum Pressure |
N/A Dependent upon valve and seal materials selected. |
Weight |
N/A 5.6 kg12.3 lb |
Handle Codes |
N/A Without Handle |
Operating Temperature [Min] |
N/A 14 ºF |
Operating Temperature [Max] |
N/A 176 ºF |
BUn |
N/A EA |
Connection Size |
N/A N/A |
Dimension A |
N/A 0.12 in3 mm |
Dimension B |
N/A 3.15 in80 mm |
Diameter D |
N/A 0.41 in10.5 mm |
Diameter D1 |
N/A 0.65 in17 mm |
Diameter D2 |
N/A 0.925 in23.5 mm |
Dimension H |
N/A 3.15 in80 mm |
Dimension H1 |
N/A 5.55 in141 mm |
Dimension L |
N/A 5.32 in135 mm |
Dimension L1 |
N/A 10 mm |
Dimension SQ |
N/A 0.55 in14 mm |