• 1/4" - 2" Full Port Design
  • BSP or DIN2353 Connections
  • Carbon Steel or Stainless Steel Housings
  • Operating Pressure to 7250 psi (500 bar) depending on valve size and seal materials selected
  • Temperature Range: 14 ºF to 176 ºF with standard materials up to maximum pressure rating. Extended temperature range -40 ºF to 392 ºF on request with special materials and reduced pressure rating
Unit of Measure

Specifications

Model Code Description

KHB-G1-1112-09X-A

Connection Type

(BSP) Female Thread

Port Size

25

Operating Pressure [Max]

6000 psi

Material Body

Carbon Steel

Material Spindle and Ball

Carbon Steel

Material Ball Seal

Polyacetal (Standard)

Material O-Ring

Nitrile Rubber (NBR) (Buna-N)

Connection Standard

BSP Ports with ISO 228 Threads

Type

Ball Valve

Flow Direction

2-Way

Housing Type

Block Housing

Nominal Size

DN 25

Ball Plating

Chrome Plated

Spindle Plating

Zinc Plated

Valve Operator

Without Handle

Material Housing

Carbon Steel

Housing Surface Plating

Zinc Plated

Note for Maximum Pressure

Dependent upon valve and seal materials selected.

Weight

2.03 kg4.48 lb

Connection Gender

Female

Handle Codes

Without Handle

Operating Temperature [Min]

14 ºF

Operating Temperature [Max]

176 ºF

Industry Standards/Certifications

International Organization for Standardization (ISO)

BUn

EA

Division

ACCESSORIES

Product Group Family

BALL VALVES-HIGH PRESSURE (?3000 PSI)

Product

BALL VALVES

Dimensions

Connection Size

G1

Dimension B

2.28 in58 mm

Diameter D

25 mm

Dimension d1

G1

Dimension I

20.5 mm

Dimension H

3.23 in82 mm

Dimension H1

1.12 in28.5 mm

Dimension H2

2.56 in65 mm

Dimension H3

0.46 in11.6 mm

Dimension SW1

14 mm

Dimension SW2

50 mm

Dimension L

4.45 in113 mm

Dimension L1

65 mm